6 W, 24 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQDE6W-Q24-D24-DIN 9 ~ 36 6 24/-24 0.125/-0.125 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q24-D24-DIN Stock Check PQDE6W-Q24-D24-DIN
PQDE6W-Q24-S24-DIN 9 ~ 36 6 24 0.25 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q24-S24-DIN Stock Check PQDE6W-Q24-S24-DIN
PQDE6W-Q48-S24-DIN 18 ~ 75 6 24 0.25 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q48-S24-DIN Stock Check PQDE6W-Q48-S24-DIN
PQDE6W-Q110-S24-DIN 40 ~ 160 6 24 0.25 Yes 2250 76 x 31.5 x 25.8 Datasheet PQDE6W-Q110-S24-DIN Stock Check PQDE6W-Q110-S24-DIN