400 W, 24 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VFK400W-Q24-S24-DIN 10 ~ 36 400 24 16.7 Yes 1500 199 x 127 x 53.6 Datasheet VFK400W-Q24-S24-DIN Stock Check VFK400W-Q24-S24-DIN
VFK400W-Q48-S24-DIN 18 ~ 75 400 24 16.7 Yes 1500 199 x 127 x 53.6 Datasheet VFK400W-Q48-S24-DIN Stock Check VFK400W-Q48-S24-DIN