PARAMETRIC SEARCH: DC-DC CONVERTERS

PARAMETRIC SEARCH: DC-DC CONVERTERS

Nom. Input Voltage (Vdc)
dropdn-arrow
3.3
5
6
7.5
9
12
14
15
18
20
24
28
30
32
36
40
42
48
54
60
72
110
600
800
Input Voltage (Vdc)
dropdn-arrow
2.97 ~ 3.63
3 ~ 5.5
4.5 ~ 5.5
4.5 ~ 9
4.75 ~ 5.25
4.75 ~ 18
4.75 ~ 28
4.75 ~ 32
4.75 ~ 36
6 ~ 14
6 ~ 28
6 ~ 36
6.5 ~ 18
6.5 ~ 32
6.5 ~ 36
7 ~ 18
7 ~ 28
8 ~ 18
8 ~ 28
8 ~ 32
8 ~ 36
8.1 ~ 9.9
8.3 ~ 14
8.5 ~ 18
9 ~ 14
9 ~ 15
9 ~ 18
9 ~ 32
9 ~ 36
9 ~ 72
10 ~ 36
10.8 ~ 13.2
11 ~ 32
11.4 ~ 12.6
11.6 ~ 12.4
12 ~ 32
12 ~ 36
13 ~ 36
13.5 ~ 16.5
14 ~ 72
14.5 ~ 15.5
15 ~ 32
15 ~ 36
16 ~ 32
16 ~ 36
17 ~ 72
18 ~ 36
18 ~ 72
18 ~ 75
19 ~ 36
20 ~ 32
20 ~ 36
20 ~ 72
20 ~ 75
21.6 ~ 26.4
22.8 ~ 25.2
23.3 ~ 24.7
36 ~ 72
36 ~ 75
43 ~ 160
66 ~ 160
100 ~ 1000
200 ~ 1200
200 ~ 1500
Number of Outputs
dropdn-arrow
1
2
3
Power (W)
dropdn-arrow
Min
Max
GO
0.66
0.75
0.8
1
1.25
1.32
1.5
1.65
1.98
2
2.5
3
3.25
3.3
3.6
4.5
4.95
5
6
6.5
6.6
7.2
7.5
7.92
9
9.75
10
12
13
13.2
14.85
15
15.6
16.5
18
19.8
20
24
24.75
25
25.2
26.4
29.4
30
33
40
49.5
50
60
66
75
80
82.5
99
100
125
132
150
156
200
231
350
400
600
700
Output Voltage (Vdc)
dropdn-arrow
Min
Max
GO
0.75
0.85
0.9
1
1.1
1.2
1.25
1.35
1.5
1.8
2
2.5
3
3.3
5
6.5
7
9
12
15
17
24
28
32
48
Output Current (A)
dropdn-arrow
Min
Max
GO
0.021
0.033
0.034
0.04
0.042
0.05
0.056
0.062
0.066
0.067
0.07
0.08
0.083
0.084
0.1
0.104
0.111
0.111
0.125
0.133
0.134
0.142
0.15
0.152
0.166
0.167
0.2
0.208
0.222
0.25
0.278
0.3
0.303
0.312
0.333
0.4
0.416
0.417
0.42
0.455
0.5
0.55
0.555
0.6
0.625
0.625
0.667
0.728
0.758
0.8
0.833
0.834
0.909
1
1.04
1.1
1.11
1.111
1.2
1.25
1.3
1.33
1.333
1.4
1.5
1.56
1.667
1.67
1.78
1.8
2
2.08
2.083
2.1
2.222
2.4
2.5
2.666
2.67
3
3.12
3.33
3.333
3.5
3.57
4
4.16
4.167
4.17
4.2
4.5
5
5.4
6
6.25
6.5
6.7
7.1
7.14
7.5
8
8.3
8.4
10
12
12.5
13.3
14.3
14.3
14.6
15
16
16.7
19
20
21.5
25
29.2
30
33.3
33.3
40
50
70
80
Output Voltage 2 (Vdc)
dropdn-arrow
Min
Max
GO
-24
-15
-12
-9
-8.7
-8
-7
-5
-3.3
-3
12
15
Output Current 2 (A)
dropdn-arrow
Min
Max
GO
-3
-2
-1.8
-1.5
-1.4
-1.25
-1.111
-1
-0.834
-0.833
-0.667
-0.625
-0.6
-0.555
-0.55
-0.5
-0.455
-0.42
-0.417
-0.416
-0.333
-0.312
-0.303
-0.3
-0.25
-0.21
-0.208
-0.2
-0.167
-0.166
-0.152
-0.142
-0.13
-0.125
-0.111
-0.104
-0.1
-0.083
-0.08
-0.07
-0.067
-0.056
-0.042
-0.034
-0.033
-0.021
0.3
0.4
0.5
0.625
Output Voltage 3 (Vdc)
dropdn-arrow
-15
-12
Output Current 3 (A)
dropdn-arrow
-0.625
-0.5
-0.4
-0.3
Safety Approvals
dropdn-arrow
CE
CSA
UL
UL/cUL
Regulation
dropdn-arrow
No
Yes
Special Features
dropdn-arrow
Extended Temp Range
Output Trim
Remote On/Off Control
Remote Sense
Package Type
dropdn-arrow
Chassis Mount
DIN Rail
DIP
SIP
SMT
Wire Leads
Standard Footprint
dropdn-arrow
1" x 1"
1/2 Brick
1/4 Brick
2" x 1"
2" x 2"
DIP14
DIP24
DIP6
DIP7
DIP8
Full Brick
SIP3
SIP4
SIP6
SIP7
SIP8
SMT10
SMT14
SMT16
SMT4
SMT8
Isolation (Vdc)
dropdn-arrow
Min
Max
GO
0
1000
1500
2000
2250
3000
4000
4200
5600
6000
Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDM1-S3-S9-S 2.97 ~ 3.63 1 9 0.111 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S9-S Stock Check PDM1-S3-S9-S
PDM1-S3-D5-S 2.97 ~ 3.63 1 5/-5 0.1/-0.1 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-D5-S Stock Check PDM1-S3-D5-S
PDS1-S3-S3-M 2.97 ~ 3.63 1 3.3 0.303 No 1500 -- Datasheet PDS1-S3-S3-M Stock Check PDS1-S3-S3-M
PES1-S3-S3-M 2.97 ~ 3.63 1 3.3 0.303 No 3000 -- Datasheet PES1-S3-S3-M Stock Check PES1-S3-S3-M
PDS1-S3-S5-D 2.97 ~ 3.63 1 5 0.2 No 1500 12.7 x 10 x 8.2 Datasheet PDS1-S3-S5-D Stock Check PDS1-S3-S5-D
PDM1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S3-S Stock Check PDM1-S3-S3-S
PEM1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 No 3000 19.5 x 6 x 9 Datasheet PEM1-S3-S5-S Stock Check PEM1-S3-S5-S
PDM1-S3-S12-S 2.97 ~ 3.63 1 12 0.084 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S12-S Stock Check PDM1-S3-S12-S
PDS1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 No 1500 11.6 x 6 x 10.1 Datasheet PDS1-S3-S3-S Stock Check PDS1-S3-S3-S
PDS1-S3-D12-M 2.97 ~ 3.63 1 12/-12 0.042/-0.042 No 1500 -- Datasheet PDS1-S3-D12-M Stock Check PDS1-S3-D12-M
PES1-S3-S5-M 2.97 ~ 3.63 1 5 0.2 No 3000 -- Datasheet PES1-S3-S5-M Stock Check PES1-S3-S5-M
PDS1-S3-S5-M 2.97 ~ 3.63 1 5 0.303 No 1500 -- Datasheet PDS1-S3-S5-M Stock Check PDS1-S3-S5-M
PDM1-S3-D12-S 2.97 ~ 3.63 1 12/-12 0.042/-0.042 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-D12-S Stock Check PDM1-S3-D12-S
PDS1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 No 1500 11.6 x 6 x 10.1 Datasheet PDS1-S3-S5-S Stock Check PDS1-S3-S5-S
PDM2-S3-S5-D 2.97 ~ 3.63 2 5 0.4 No 1500 20.32 x 10.16 x 8.2 Datasheet PDM2-S3-S5-D Stock Check PDM2-S3-S5-D
PHP1-S3-S5-M 2.97 ~ 3.63 1 5 0.2 No 2000 12.75 x 10.7 x 7 Datasheet PHP1-S3-S5-M Stock Check PHP1-S3-S5-M
PDM1-S3-S15-S 2.97 ~ 3.63 1 15 0.067 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S15-S Stock Check PDM1-S3-S15-S
PDS1-S3-S3-D 2.97 ~ 3.63 1 3.3 0.303 No 1500 12.7 x 10 x 8.2 Datasheet PDS1-S3-S3-D Stock Check PDS1-S3-S3-D
PDS1-S3-D15-M 2.97 ~ 3.63 1 15/-15 0.033/-0.033 No 1500 -- Datasheet PDS1-S3-D15-M Stock Check PDS1-S3-D15-M
PDM1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S5-S Stock Check PDM1-S3-S5-S
PDM1-S3-D15-S 2.97 ~ 3.63 1 15/-15 0.034/-0.034 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-D15-S Stock Check PDM1-S3-D15-S
PEM1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 No 3000 19.5 x 6 x 9 Datasheet PEM1-S3-S3-S Stock Check PEM1-S3-S3-S
PDS1-S3-D5-M 2.97 ~ 3.63 1 5/-5 0.1/-0.1 No 1500 -- Datasheet PDS1-S3-D5-M Stock Check PDS1-S3-D5-M
VPOL5A-5-SIP 3 ~ 5.5 18 0.75 5 Yes 0 10.16 x 22.9 x 5.6 Datasheet VPOL5A-5-SIP Stock Check VPOL5A-5-SIP
VPOL15A-5-SMT 3 ~ 5.5 50 0.9 15 Yes 0 13.46 x 33 x 9.3 Datasheet VPOL15A-5-SMT --