PSK-S5B Series

5 W, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply

PSK-S5B Series
PSK-S5B Series
PSK-S5B Series Bottom View

The PSK-S5B series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 5 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Features


  • Up to 5 W continuous power
  • Compact board mount design
  • Over current, over voltage, and short circuit protections
  • 4K Vac isolation voltage
  • -40 to +70°C temperature range

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.46 x 0.97 x 0.71
  • Dimensions LxWxH (mm)
     
    37 x 24.5 x 18

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-S5B-3 3.3 3.3 1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S5B-3 Sample Request Request a Quote
PSK-S5B-5 5 5 1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S5B-5 Sample Request Request a Quote
PSK-S5B-9 5 9 0.56 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S5B-9 Sample Request Request a Quote
PSK-S5B-12 5 12 0.42 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S5B-12 Sample Request Request a Quote
PSK-S5B-15 5 15 0.33 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S5B-15 Sample Request Request a Quote
PSK-S5B-24 5 24 0.21 CE, UL/cUL 3D Model PCB Footprint Stock Check PSK-S5B-24 Sample Request Request a Quote