The PCM-400 series is a 400 W ac-dc power supply designed in a compact 1U u-frame package. Featuring a wide range of available voltages, multiple protections, and peak power capability up to 700 W for 0.5 seconds, this series is ideally suited for the most demanding communications and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|
PCM-400-12-U | 400 | 12 | 33.33 | CE, UL/cUL, TUV | ||||
PCM-400-15-U | 400 | 15 | 26.67 | CE, UL/cUL, TUV | ||||
PCM-400-18-U | 400 | 18 | 22.22 | CE, UL/cUL, TUV | ||||
PCM-400-24-U | 400 | 24 | 16.67 | CE, UL/cUL, TUV | ||||
PCM-400-28-U | 400 | 28 | 14.29 | CE, UL/cUL, TUV | ||||
PCM-400-36-U | 400 | 36 | 11.11 | TUV, CE, UL/cUL | ||||
PCM-400-48-U | 400 | 48 | 8.33 | CE, UL/cUL, TUV | ||||
PCM-400-54-U | 400 | 54 | 7.41 | CE, UL/cUL, TUV | ||||
PCM-400-D0512-U | 320 | 5/ 12 | 30/ 20.83 | CE, UL/cUL, TUV | ||||
PCM-400-D1224-U | 400 | 12/ 24 | 20.83/ 10.42 | CE, UL/cUL, TUV | ||||
* Discontinued Model | Recommended Replacement | |||||||
PCM-400-D0512-U | No direct replacement |