VGS-150B Series

150 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VGS-150B Series
VGS-150B Series Alternate Image

The VGS-150B series is a 150 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile and no-load power consumption less than 0.5 W, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Features


  • Up to 150 W continuous power
  • Switch-selectable Ac input range
  • Low no-load power consumption
  • Over voltage, over current, and over temperature protections
  • Output trim
  • Screw terminals
  • -20 to +70°C temperature range
  • UL/cUL, EN, and CB 60950-1 safety approvals

Specifications


  • Input Voltage (Vac)
     
    88 ~ 132 / 176 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    6.25 x 3.81 x 1.18
  • Dimensions LxWxH (mm)
     
    159 x 97 x 30

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-150B-12 150 12 12.5 UL/cUL, CE 3D Model Stock Check VGS-150B-12 Sample Request Request a Quote
VGS-150B-24 156 24 6.5 UL/cUL, CE 3D Model Stock Check VGS-150B-24 Sample Request Request a Quote
VGS-150B-48 153.6 48 3.2 UL/cUL, CE 3D Model Stock Check VGS-150B-48 Sample Request Request a Quote