The VGS-350B series is a 350 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, no-load power consumption less than 0.75 W, and a built-in cooling fan, this rugged, chassis mount unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-350B-12 | 348 | 12 | 29 | UL/cUL, CE |
VGS-350B-24 | 350.4 | 24 | 14.6 | UL/cUL, CE |
VGS-350B-30 | 348 | 30 | 11.6 | UL/cUL, CE |
VGS-350B-48 | 350.4 | 48 | 7.3 | UL/cUL, CE |