Product Icon VMS-160 Series

160 W, Single Output, Medical, PFC, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

VMS-160 Series
VMS-160 Series Alternative Variation 1
VMS-160 Series Alternative Variation 2

CUI's VMS-160 series is a high density open frame ac-dc power supply certified for both medical 60601-1 3rd edition and ITE 60950-1 safety standards. The power supply series outputs 160 W with 400 LFM forced air cooling and 100 W under convection-cooled conditions, translating to a power density of 18 W/in³ in an open frame 2" x 4" industry standard footprint. This series excels at delivering high power in an extremely compact package, making it ideal for applications where space is limited and energy efficiency is a high priority.

Features


  • Up to 160 W continuous power
  • Universal input voltage range
  • Industry standard 2” x 4” footprint
  • 18 W/in3 power density
  • Power factor correction
  • 12 V auxiliary fan output
  • Over voltage, over current, and short circuit protections
  • Medical 3rd edition and ITE safety approvals
  • Designed for 2 x MOPP applications
  • Efficiency up to 90%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Grade
     
    Medical
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.08
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 27.43

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-160-5 100 5 20 Nemko, UL/cUL, CE 3D Model Stock Check VMS-160-5 Sample Request Request a Quote
VMS-160-12 160 12 13.3 Nemko, UL/cUL, CE 3D Model Stock Check VMS-160-12 Sample Request Request a Quote
VMS-160-15 120 15 8 Nemko, UL/cUL, CE 3D Model -- -- Request a Quote
VMS-160-24 160 24 6.66 Nemko, UL/cUL, CE 3D Model Stock Check VMS-160-24 Sample Request Request a Quote
VMS-160-48 160 48 3.33 Nemko, UL/cUL, CE 3D Model Stock Check VMS-160-48 Sample Request Request a Quote