VOF-185 Series

185 W, Single Output, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-185 Series
VOF-185 Series Top View
VOF-185 Series Alternate View

The VOF-185 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features


  • Up to 185 W continuous power
  • Universal input voltage range
  • Industry standard 3” x 5” footprint
  • Power factor correction
  • Low no-load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 85%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.378
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 35

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-185-12 185 12 15.42 CE, UL/cUL, TUV 3D Model Stock Check VOF-185-12 Sample Request Request a Quote
VOF-185-15 185 15 12.33 TUV, UL/cUL, CE 3D Model Stock Check VOF-185-15 Sample Request Request a Quote
VOF-185-24 185 24 7.71 TUV, UL/cUL, CE 3D Model Stock Check VOF-185-24 Sample Request Request a Quote
VOF-185-36 185 36 5.14 TUV, UL/cUL, CE 3D Model Stock Check VOF-185-36 Sample Request Request a Quote
VOF-185-48 185 48 3.85 TUV, UL/cUL, CE 3D Model Stock Check VOF-185-48 Sample Request Request a Quote