VOF-275 Series

275 W, Single Output, PFC, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-275 Series
VOF-275 Series Alternate Image

The VOF-275 series is a compact, open frame ac-dc power supply outputting 275 W of power and delivering a power density up to 24.4 W/in3. Packaged in a low profile, industry standard 3" x 5" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.

Features


  • Up to 275 W continuous power
  • -40 to +70°C temperature range
  • Efficiency up to 92%
  • Industry standard 3” x 5” footprint
  • Low profile
  • Power factor correction
  • Output trim
  • 12 V auxiliary fan output
  • No-load power consumption < 0.5 W
  • Long life electrolytic capacitors

Specifications


  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 0.75
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 19.05

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-275-12 275 12 22.92 UL/cUL, Nemko, CE 3D Model Stock Check VOF-275-12 Sample Request Request a Quote
VOF-275-15 225 15 18.33 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VOF-275-24 275 24 11.46 UL/cUL, Nemko, CE 3D Model Stock Check VOF-275-24 Sample Request Request a Quote
VOF-275-30 275 30 9.17 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VOF-275-48 275 48 5.73 CE, Nemko, UL/cUL 3D Model Stock Check VOF-275-48 Sample Request Request a Quote
VOF-275-58 275 58 4.74 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote