Product Icon EMMA 15W Series

15 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

EMMA 15W Series

The EMMA 15 W medical wall plug-in ac-dc power supply series with interchangeable ac blades is certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Designed for global use, these medical power supplies include plug options for the United States, Europe, the United Kingdom, and Australia, making them ideal for hospital, home healthcare, and dental applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 15 W continuous power
  • Universal input voltage range
  • No-load power consumption < 0.3 W
  • Interchangeable Ac blades for global use
  • Over voltage and short circuit protections
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • Class II construction

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.2 x 1.9 x 1.7
  • Dimensions LxWxH (mm)
     
    80.6 x 47.9 x 43.3

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
EMMA050200-P5P-IC 10 5 2 UL/cUL, TUV, CE, FCC Stock Check EMMA050200-P5P-IC Sample Request Request a Quote
EMMA120110-P5P-IC 13.2 12 1.1 TUV, UL/cUL, CE, FCC Stock Check EMMA120110-P5P-IC Sample Request Request a Quote
EMMA150100-P5P-IC 15 15 1 TUV, UL/cUL, CE, FCC Stock Check EMMA150100-P5P-IC Sample Request Request a Quote
EMMA240063-P5P-IC 15 24 0.63 TUV, UL/cUL, CE, FCC Stock Check EMMA240063-P5P-IC Sample Request Request a Quote