Product Icon SDM36-UD Series

36 W, Medical, DoE Level VI Efficiency, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDM36-UD Series
SDM36-UD Series External Power Adapter Alternative Image

The SDM36-UD series is a 36 W medical desktop ac-dc power supply with C8 inlet certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical, dental, and home healthcare equipment.

Features


  • Up to 36 W continuous power
  • DoE Level VI compliant
  • No-load power consumption < 0.1 W
  • Universal input voltage range
  • Over voltage and short circuit protections
  • UL/cUL, TUV and PSE safety approvals
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • Class II construction
  • LED indicator for power on

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.9 x 1.97 x 1.3
  • Dimensions LxWxH (mm)
     
    99 x 50 x 33

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDM36-5-UD 25 5 5 CE, PSE, TUV, UL/cUL, FCC 3D Model Stock Check SDM36-5-UD Sample Request Request a Quote
SDM36-7.5-UD 30 7.5 4 CE, PSE, TUV, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SDM36-9-UD 36 9 4 CE, PSE, TUV, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SDM36-12-UD 36 12 3 CE, PSE, TUV, UL/cUL, FCC 3D Model Stock Check SDM36-12-UD Sample Request Request a Quote
SDM36-15-UD 36 15 2.4 UL/cUL, TUV, PSE, CE, FCC 3D Model -- Sample Request Request a Quote
SDM36-18-UD 36 18 2 CE, PSE, TUV, UL/cUL, FCC 3D Model Stock Check SDM36-18-UD Sample Request Request a Quote
SDM36-24-UD 36 24 1.5 CE, PSE, TUV, UL/cUL, FCC 3D Model Stock Check SDM36-24-UD Sample Request Request a Quote