SWI10-N Series

10 W, DoE Level VI Efficiency, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWI10-N Series

The SWI10-N series is a 10 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features


  • Up to 12 W continuous power
  • DoE Level VI compliant
  • No-load power consumption < 0.075 W
  • Ultra-compact case
  • Over current, over voltage, and short circuit protections
  • Class II construction
  • UL/cUL and PSE safety approvals
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    2.72 x 1.13 x 2.25
  • Dimensions LxWxH (mm)
     
    69 x 28.8 x 57.3

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWI10-5-N 10 5 2 UL/cUL, PSE, FCC Stock Check SWI10-5-N Sample Request Request a Quote
SWI10-12-N 12 12 1 UL/cUL, PSE, FCC Stock Check SWI10-12-N Sample Request Request a Quote