NRND

VQA3-S Series

7 Pin SIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution.

VQA3-S Series
VQA3-S Series Alternate View

Overview

  • 3 W
  • 1:1 input range
  • Dual unregulated outputs
  • -40 to +105°C temperature range
  • High efficiency up to 87%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The VQA3-S series is a 7-pin SIP isolated dc-dc converter designed for IGBT driver applications. Featuring dual unregulated outputs, an extended temperature range, 5000 Vdc isolation, and high efficiency operation up to 87%, these dc-dc converters are ideally suited to provide a fully isolated gate drive for wind turbine and solar panel applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.77 x 0.39 x 0.49
  • Dimensions LxWxH (mm)
     
    19.5 x 9.8 x 12.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
VQA3-S5-D15-S 4.5 ~ 5.5 2.4 15/ -8.7 0.08/ -0.08 UL/cUL 3D Model PCB Footprint Stock Check VQA3-S5-D15-S
VQA3-S12-D15-S 10.8 ~ 13.2 3 15/ -9 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check VQA3-S12-D15-S
VQA3-SX12-D15-S 9 ~ 15 3 15/ -9 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check VQA3-SX12-D15-S
VQA3-S15-D15-S 13.5 ~ 16.5 3 15/ -9 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check VQA3-S15-D15-S
VQA3-S24-D15-S 21.6 ~ 26.4 3 15/ -9 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check VQA3-S24-D15-S