The VQA3S-S series is a 7-pin SIP isolated dc-dc converter designed with IGBT and SiC drivers in mind. Featuring dual unregulated outputs, an extended temperature range, short circuit protections, and high efficiency operation up to 87%, these dc-dc converters are best suited to provide a fully isolated gate drive for wind turbine and solar panel applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VQA3S-S5-D15-S | 4.5 ~ 5.5 | 2.4 | 15/ -0.08 | 0.08/ -5 | UL/cUL |
VQA3S-S5-D18-S | 4.5 ~ 5.5 | 3.2 | 18/ -3.5 | 0.08/ -4 | UL/cUL |
VQA3S-S5-D20-S | 4.5 ~ 5.5 | 2.88 | 20/ -4 | 0.08/ -3.5 | UL/cUL |
VQA3S-S12-D15-S | 10.8 ~ 13.2 | 3 | 15/ -0.1 | 0.1/ -2.5 | UL/cUL |
VQA3S-S12-DX15-S | 10.8 ~ 13.2 | 3.6 | 15/ -4 | 0.1/ -3 | UL/cUL |
VQA3S-S12-D18-S | 10.8 ~ 13.2 | 3.6 | 18/ -3 | 0.12/ -4 | UL/cUL |
VQA3S-S12-D20-S | 10.8 ~ 13.2 | 3.6 | 20/ -0.09 | 0.09/ -5 | UL/cUL |
VQA3S-S15-D15-S | 13.5 ~ 16.5 | 3.6 | 15/ -4 | 0.09/ -5 | UL/cUL |
VQA3S-S15-D20-S | 13.5 ~ 16.5 | 3.6 | 20/ -5 | 0.12/ -4 | UL/cUL |
VQA3S-S24-D15-S | 21.6 ~ 26.4 | 3.6 | 15/ -0.12 | 0.12/ -4 | UL/cUL |
VQA3S-S24-D20-S | 21.6 ~ 26.4 | 3.6 | 20/ -0.09 | 0.09 | UL/cUL |