Active

VQA3S-S Series

7 Pin SIP Isolated Dc-Dc Converter

VQA3S-S Series
VQA3S-S Series Alternate View

Overview

  • 3 W
  • 1:1 input range
  • Dual unregulated outputs
  • -40 to +105°C temperature range
  • High efficiency up to 87%
  • Designed for SiC driver applications

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The VQA3S-S series is a 7-pin SIP isolated dc-dc converter designed with IGBT and SiC drivers in mind. Featuring dual unregulated outputs, an extended temperature range, short circuit protections, and high efficiency operation up to 87%, these dc-dc converters are best suited to provide a fully isolated gate drive for wind turbine and solar panel applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.77 x 0.39 x 0.49
  • Dimensions LxWxH (mm)
     
    19.5 x 9.8 x 12.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VQA3S-S5-D15-S 4.5 ~ 5.5 2.4 15/ -0.08 0.08/ -5 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S5-D15-S Sample Request Request a Quote
VQA3S-S5-D18-S 4.5 ~ 5.5 3.2 18/ -3.5 0.08/ -4 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S5-D18-S Sample Request Request a Quote
VQA3S-S5-D20-S 4.5 ~ 5.5 2.88 20/ -4 0.08/ -3.5 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S5-D20-S Sample Request Request a Quote
VQA3S-S12-D15-S 10.8 ~ 13.2 3 15/ -0.1 0.1/ -2.5 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S12-D15-S Sample Request Request a Quote
VQA3S-S12-DX15-S 10.8 ~ 13.2 3.6 15/ -4 0.1/ -3 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
VQA3S-S12-D18-S 10.8 ~ 13.2 3.6 18/ -3 0.12/ -4 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
VQA3S-S12-D20-S 10.8 ~ 13.2 3.6 20/ -0.09 0.09/ -5 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S12-D20-S Sample Request Request a Quote
VQA3S-S15-D15-S 13.5 ~ 16.5 3.6 15/ -4 0.09/ -5 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S15-D15-S Sample Request Request a Quote
VQA3S-S15-D20-S 13.5 ~ 16.5 3.6 20/ -5 0.12/ -4 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S15-D20-S Sample Request Request a Quote
VQA3S-S24-D15-S 21.6 ~ 26.4 3.6 15/ -0.12 0.12/ -4 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S24-D15-S Sample Request Request a Quote
VQA3S-S24-D20-S 21.6 ~ 26.4 3.6 20/ -0.09 0.09 UL/cUL 3D Model PCB Footprint Stock Check VQA3S-S24-D20-S Sample Request Request a Quote