The AE10-EW-T series is a 10 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, chassis mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This chassis mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|---|
AE10-EW-S5-T | 100 ~ 1000 | 10 | 5 | 2 | CE | ||||
AE10-EW-S9-T | 100 ~ 1000 | 10 | 9 | 1.11 | CE | ||||
AE10-EW-S24-T | 100 ~ 1000 | 10 | 24 | 0.42 | CE | ||||
* Discontinued Model | Recommended Replacement | ||||||||
AE10-EW-S24-T | No direct replacement |