AE40-EW-T Series

Chassis Mount Isolated Dc-Dc Converter

AE40-EW-T Series
AE40-EW-T Series alternate view

Overview

  • 40 W
  • 6:1 input range
  • Single regulated output
  • -25 to +70°C temperature range

Safety & Compliance

Documents

Description

The AE40-EW-T series is a 40 W isolated dc-dc converter offering 4000 Vdc isolation and a wide input voltage range of 200 to 1200 Vdc. Housed in an encapsulated, chassis mount package, the series carries an operating temperature range of -25 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This chassis mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    4000
  • Dimensions LxWxH (in)
     
    5.315 x 2.756 x 1.319
  • Dimensions LxWxH (mm)
     
    135 x 70 x 33.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
AE40-EW-S12-T 200 ~ 1200 40 12 3.33 3D Model Stock Check AE40-EW-S12-T Sample Request Request a Quote
AE40-EW-S15-T 200 ~ 1200 40 15 2.67 -- Stock Check AE40-EW-S15-T -- --
* Discontinued Model Recommended Replacement
AE40-EW-S15-T No direct replacement