PCM1-S Series

1 W, 1:1 Input Voltage Range, Single Unregulated Output, 7 Pin SIP, 1,000 Vdc Isolation, Dc-Dc Converter

PCM1-S Series
PCM1-S Series Alternate View

The PCM1-S unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 76% and 1,000 Vdc isolation. Housed in a compact 7 pin SIP package and featuring a -40 to +85°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Features


  • Up to 1 W isolated output
  • Industry standard 7 pin SIP package
  • Single unregulated output
  • -40 to +85°C temperature range
  • Efficiency up to 76%
  • UL/cUL safety approvals

Specifications


  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.6 x 6 x 10.2

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PCM1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 3D Model PCB Footprint Stock Check PCM1-S5-S5-S Sample Request Request a Quote