PDM1-S Series

1 W, 1:1 Input Range, Single/Dual Unregulated Output, 6 Pin SIP, 1500 Vdc Isolation, High Temp Range, Dc-Dc Converter

PDM1-S Series
PDM1-S Alternate View

The PDM1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.

Features


  • 1 W isolated output
  • Industry standard 6 pin SIP package
  • Single/dual unregulated output
  • Continuous short circuit protection
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption
  • Efficiency up to 80%

Specifications


  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.768 x 0.236 x 0.366
  • Dimensions LxWxH (mm)
     
    19.5 x 6 x 9.3

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDM1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PDM1-S3-S3-S Sample Request Request a Quote
PDM1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 -- 3D Model PCB Footprint Stock Check PDM1-S3-S5-S Sample Request Request a Quote
PDM1-S3-S9-S 2.97 ~ 3.63 1 9 0.111 -- 3D Model PCB Footprint Stock Check PDM1-S3-S9-S Sample Request Request a Quote
PDM1-S3-S12-S 2.97 ~ 3.63 1 12 0.084 -- 3D Model PCB Footprint Stock Check PDM1-S3-S12-S Sample Request Request a Quote
PDM1-S3-S15-S 2.97 ~ 3.63 1 15 0.067 -- 3D Model PCB Footprint Stock Check PDM1-S3-S15-S Sample Request Request a Quote
PDM1-S3-D5-S 2.97 ~ 3.63 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PDM1-S3-D5-S Sample Request Request a Quote
PDM1-S3-D12-S 2.97 ~ 3.63 1 12/ -12 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PDM1-S3-D12-S Sample Request Request a Quote
PDM1-S3-D15-S 2.97 ~ 3.63 1 15/ -15 0.034/ -0.034 -- 3D Model PCB Footprint Stock Check PDM1-S3-D15-S Sample Request Request a Quote
PDM1-S5-S3-S 4.5 ~ 5.5 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PDM1-S5-S3-S Sample Request Request a Quote
PDM1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-S5-S Sample Request Request a Quote
PDM1-S5-S9-S 4.5 ~ 5.5 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-S9-S Sample Request Request a Quote
PDM1-S5-S12-S 4.5 ~ 5.5 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-S12-S Sample Request Request a Quote
PDM1-S5-S15-S 4.5 ~ 5.5 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-S15-S Sample Request Request a Quote
PDM1-S5-S24-S 4.5 ~ 5.5 1 24 0.42 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-S24-S Sample Request Request a Quote
PDM1-S5-D3-S 4.5 ~ 5.5 1 3.3/ -3.3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PDM1-S5-D3-S Sample Request Request a Quote
PDM1-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-D5-S Sample Request Request a Quote
PDM1-S5-D9-S 4.5 ~ 5.5 1 9/ -9 0.056/ -0.056 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-D9-S Sample Request Request a Quote
PDM1-S5-D12-S 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-D12-S Sample Request Request a Quote
PDM1-S5-D15-S 4.5 ~ 5.5 1 15/ -15 0.033/ -0.033 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-D15-S Sample Request Request a Quote
PDM1-S5-D24-S 4.5 ~ 5.5 1 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S5-D24-S Sample Request Request a Quote
PDM1-S9-D9-S 8.1 ~ 9.9 1 9/ -9 0.056/ -0.056 -- 3D Model PCB Footprint Stock Check PDM1-S9-D9-S Sample Request Request a Quote
PDM1-S9-D15-S 8.1 ~ 9.9 1 15/ -15 0.034/ -0.034 -- 3D Model PCB Footprint Stock Check PDM1-S9-D15-S Sample Request Request a Quote
PDM1-S12-S3-S 10.8 ~ 13.2 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PDM1-S12-S3-S Sample Request Request a Quote
PDM1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-S5-S Sample Request Request a Quote
PDM1-S12-S9-S 10.8 ~ 13.2 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-S9-S Sample Request Request a Quote
PDM1-S12-S12-S 10.8 ~ 13.2 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-S12-S Sample Request Request a Quote
PDM1-S12-S15-S 10.8 ~ 13.2 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-S15-S Sample Request Request a Quote
PDM1-S12-S24-S 10.8 ~ 13.2 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-S24-S Sample Request Request a Quote
PDM1-S12-D3-S 10.8 ~ 13.2 1 3.3/ -3.3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PDM1-S12-D3-S Sample Request Request a Quote
PDM1-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-D5-S Sample Request Request a Quote
PDM1-S12-D9-S 10.8 ~ 13.2 1 9/ -9 0.056/ -0.056 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-D9-S Sample Request Request a Quote
PDM1-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-D12-S Sample Request Request a Quote
PDM1-S12-D15-S 10.8 ~ 13.2 1 15/ -15 0.033/ -0.033 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-D15-S Sample Request Request a Quote
PDM1-S12-D24-S 10.8 ~ 13.2 1 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S12-D24-S Sample Request Request a Quote
PDM1-S15-S5-S 13.5 ~ 16.5 1 5 0.2 -- 3D Model PCB Footprint Stock Check PDM1-S15-S5-S Sample Request Request a Quote
PDM1-S15-S9-S 13.5 ~ 16.5 1 9 0.111 -- -- PCB Footprint Stock Check PDM1-S15-S9-S Sample Request Request a Quote
PDM1-S15-S12-S 13.5 ~ 16.5 1 12 0.084 -- 3D Model PCB Footprint Stock Check PDM1-S15-S12-S Sample Request Request a Quote
PDM1-S15-S15-S 13.5 ~ 16.5 1 15 0.067 -- 3D Model PCB Footprint Stock Check PDM1-S15-S15-S Sample Request Request a Quote
PDM1-S15-S24-S 13.5 ~ 16.5 1 24 0.042 -- 3D Model PCB Footprint Stock Check PDM1-S15-S24-S Sample Request Request a Quote
PDM1-S15-D5-S 13.5 ~ 16.5 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PDM1-S15-D5-S Sample Request Request a Quote
PDM1-S15-D9-S 13.5 ~ 16.5 1 9/ -9 0.056/ -0.056 -- 3D Model PCB Footprint Stock Check PDM1-S15-D9-S Sample Request Request a Quote
PDM1-S15-D12-S 13.5 ~ 16.5 1 12/ -12 0.042/ -0.042 -- -- PCB Footprint Stock Check PDM1-S15-D12-S Sample Request Request a Quote
PDM1-S15-D15-S 13.5 ~ 16.5 1 15/ -15 0.033/ -0.033 -- 3D Model PCB Footprint Stock Check PDM1-S15-D15-S Sample Request Request a Quote
PDM1-S15-D24-S 13.5 ~ 16.5 1 24/ -24 0.021/ -0.021 -- 3D Model PCB Footprint Stock Check PDM1-S15-D24-S Sample Request Request a Quote
PDM1-S24-S3-S 21.6 ~ 26.4 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PDM1-S24-S3-S Sample Request Request a Quote
PDM1-S24-S5-S 21.6 ~ 26.4 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-S5-S Sample Request Request a Quote
PDM1-S24-S9-S 21.6 ~ 26.4 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-S9-S Sample Request Request a Quote
PDM1-S24-S12-S 21.6 ~ 26.4 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-S12-S Sample Request Request a Quote
PDM1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-S15-S Sample Request Request a Quote
PDM1-S24-S24-S 21.6 ~ 26.4 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-S24-S Sample Request Request a Quote
PDM1-S24-D5-S 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-D5-S Sample Request Request a Quote
PDM1-S24-D9-S 21.6 ~ 26.4 1 9/ -9 0.056/ -0.056 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-D9-S Sample Request Request a Quote
PDM1-S24-D12-S 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-D12-S Sample Request Request a Quote
PDM1-S24-D15-S 21.6 ~ 26.4 1 15/ -15 0.033/ -0.033 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-D15-S Sample Request Request a Quote
PDM1-S24-D24-S 21.6 ~ 26.4 1 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PDM1-S24-D24-S Sample Request Request a Quote