PDME1-S Series

6 Pin SIP Isolated Dc-Dc Converter

PDME1 Series
PDME1 Series
PDME1 Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 6 pin SIP package
  • -40 to +105°C temperature range
  • Efficiency up to 85%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The PDME1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact 6 pin SIP package and featuring an ultra-wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 6 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDME1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PDME1-S3-S3-S Sample Request Request a Quote
PDME1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 -- 3D Model PCB Footprint Stock Check PDME1-S3-S5-S Sample Request Request a Quote
PDME1-S3-S9-S 2.97 ~ 3.63 1 9 0.111 -- 3D Model PCB Footprint Stock Check PDME1-S3-S9-S Sample Request Request a Quote
PDME1-S3-S12-S 2.97 ~ 3.63 1 12 0.083 -- 3D Model PCB Footprint Stock Check PDME1-S3-S12-S Sample Request Request a Quote
PDME1-S3-S15-S 2.97 ~ 3.63 1 15 0.067 -- 3D Model PCB Footprint Stock Check PDME1-S3-S15-S Sample Request Request a Quote
PDME1-S3-S24-S 2.97 ~ 3.63 1 24 0.042 -- 3D Model PCB Footprint Stock Check PDME1-S3-S24-S Sample Request Request a Quote
PDME1-S3-D3-S 2.97 ~ 3.63 1 3.3/ -3.3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PDME1-S3-D3-S Sample Request Request a Quote
PDME1-S3-D5-S 2.97 ~ 3.63 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PDME1-S3-D5-S Sample Request Request a Quote
PDME1-S3-D9-S 2.97 ~ 3.63 1 9/ -9 0.056/ -0.056 -- 3D Model PCB Footprint Stock Check PDME1-S3-D9-S Sample Request Request a Quote
PDME1-S3-D12-S 2.97 ~ 3.63 1 12/ -12 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PDME1-S3-D12-S Sample Request Request a Quote
PDME1-S3-D15-S 2.97 ~ 3.63 1 15/ -15 0.034/ -0.034 -- 3D Model PCB Footprint Stock Check PDME1-S3-D15-S Sample Request Request a Quote
PDME1-S3-D24-S 2.97 ~ 3.63 1 24/ -24 0.021/ -0.021 -- 3D Model PCB Footprint Stock Check PDME1-S3-D24-S Sample Request Request a Quote
PDME1-S5-S3-S 4.5 ~ 5.5 1 3.3 0.303 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-S3-S Sample Request Request a Quote
PDME1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-S5-S Sample Request Request a Quote
PDME1-S5-S9-S 4.5 ~ 5.5 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-S9-S Sample Request Request a Quote
PDME1-S5-S12-S 4.5 ~ 5.5 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-S12-S Sample Request Request a Quote
PDME1-S5-S15-S 4.5 ~ 5.5 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-S15-S Sample Request Request a Quote
PDME1-S5-S24-S 4.5 ~ 5.5 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-S24-S Sample Request Request a Quote
PDME1-S5-D3-S 4.5 ~ 5.5 1 3.3/ -3.3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PDME1-S5-D3-S Sample Request Request a Quote
PDME1-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-D5-S Sample Request Request a Quote
PDME1-S5-D9-S 4.5 ~ 5.5 1 9/ -9 0.056/ -0.056 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-D9-S Sample Request Request a Quote
PDME1-S5-D12-S 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-D12-S Sample Request Request a Quote
PDME1-S5-D15-S 4.5 ~ 5.5 1 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-D15-S Sample Request Request a Quote
PDME1-S5-D24-S 4.5 ~ 5.5 1 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S5-D24-S Sample Request Request a Quote
PDME1-S12-D3-S 10.8 ~ 13.2 0.5 3.3/ -3.3 0.152/ -0.152 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-D3-S Sample Request Request a Quote
PDME1-S12-D5-S 10.8 ~ 13.2 0.5 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-D5-S Sample Request Request a Quote
PDME1-S12-D12-S 10.8 ~ 13.2 0.5 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-D12-S Sample Request Request a Quote
PDME1-S12-D15-S 10.8 ~ 13.2 0.5 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-D15-S Sample Request Request a Quote
PDME1-S12-D24-S 10.8 ~ 13.2 0.5 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-D24-S Sample Request Request a Quote
PDME1-S12-S3-S 10.8 ~ 13.2 1 3.3 0.303 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-S3-S Sample Request Request a Quote
PDME1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-S5-S Sample Request Request a Quote
PDME1-S12-S9-S 10.8 ~ 13.2 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-S9-S Sample Request Request a Quote
PDME1-S12-S12-S 10.8 ~ 13.2 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-S12-S Sample Request Request a Quote
PDME1-S12-S15-S 10.8 ~ 13.2 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-S15-S Sample Request Request a Quote
PDME1-S12-S24-S 10.8 ~ 13.2 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S12-S24-S Sample Request Request a Quote
PDME1-S15-D5-S 13.5 ~ 16.5 0.5 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-D5-S Sample Request Request a Quote
PDME1-S15-D9-S 13.5 ~ 16.5 1 9/ -9 0.056/ -0.056 -- -- -- -- Sample Request Request a Quote
PDME1-S15-D12-S 13.5 ~ 16.5 0.5 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-D12-S Sample Request Request a Quote
PDME1-S15-D15-S 13.5 ~ 16.5 0.5 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-D15-S Sample Request Request a Quote
PDME1-S15-D24-S 13.5 ~ 16.5 1 24/ -24 0.021/ -0.021 -- -- -- Stock Check PDME1-S15-D24-S Sample Request Request a Quote
PDME1-S15-S5-S 13.5 ~ 16.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-S5-S Sample Request Request a Quote
PDME1-S15-S9-S 13.5 ~ 16.5 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-S9-S Sample Request Request a Quote
PDME1-S15-S12-S 13.5 ~ 16.5 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-S12-S Sample Request Request a Quote
PDME1-S15-S15-S 13.5 ~ 16.5 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S15-S15-S Sample Request Request a Quote
PDME1-S24-D5-S 21.6 ~ 26.4 0.5 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-D5-S Sample Request Request a Quote
PDME1-S24-D12-S 21.6 ~ 26.4 0.5 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-D12-S Sample Request Request a Quote
PDME1-S24-D15-S 21.6 ~ 26.4 0.5 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-D15-S Sample Request Request a Quote
PDME1-S24-D24-S 21.6 ~ 26.4 0.5 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-D24-S Sample Request Request a Quote
PDME1-S24-S3-S 21.6 ~ 26.4 1 3.3 0.303 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-S3-S Sample Request Request a Quote
PDME1-S24-S5-S 21.6 ~ 26.4 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-S5-S Sample Request Request a Quote
PDME1-S24-S9-S 21.6 ~ 26.4 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-S9-S Sample Request Request a Quote
PDME1-S24-S12-S 21.6 ~ 26.4 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-S12-S Sample Request Request a Quote
PDME1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-S15-S Sample Request Request a Quote
PDME1-S24-S24-S 21.6 ~ 26.4 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PDME1-S24-S24-S Sample Request Request a Quote

NEWS AND RESOURCES