The PDME2-D dc-dc converter series is a family of 2 W isolated modules housed in a compact DIP package. Featuring an extended -40 to +105°C operating temperature range, single and dual unregulated outputs, and continuous short circuit protection, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PDME2-3-S3-D | 2.97 ~ 3.63 | 1.3 | 3.3 | 0.4 |
PDME2-3-S5-D | 2.97 ~ 3.63 | 2 | 5 | 0.4 |
PDME2-5-D3-D | 4.5 ~ 5.5 | 2 | 3.3/ -3.3 | 0.303/ -0.303 |
PDME2-5-D5-D | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ -0.2 |
PDME2-5-D7-D | 4.5 ~ 5.5 | 2 | 7/ -7 | 0.143/ -0.143 |
PDME2-5-D9-D | 4.5 ~ 5.5 | 2 | 9/ -9 | 0.111/ -0.111 |
PDME2-5-D12-D | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.083/ -0.083 |
PDME2-5-D15-D | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 |
PDME2-5-D24-D | 4.5 ~ 5.5 | 2 | 24/ -24 | 0.042/ -0.042 |
PDME2-5-S3-D | 4.5 ~ 5.5 | 2 | 3.3 | 0.4 |
PDME2-5-S5-D | 4.5 ~ 5.5 | 2 | 5 | 0.4 |
PDME2-5-S9-D | 4.5 ~ 5.5 | 2 | 9 | 0.222 |
PDME2-5-S12-D | 4.5 ~ 5.5 | 2 | 12 | 0.167 |
PDME2-5-S15-D | 4.5 ~ 5.5 | 2 | 15 | 0.133 |
PDME2-5-S24-D | 4.5 ~ 5.5 | 2 | 24 | 0.83 |
PDME2-12-D5-D | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ -0.2 |
PDME2-12-D9-D | 10.8 ~ 13.2 | 2 | 9/ -9 | 0.111/ -0.111 |
PDME2-12-D12-D | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.083/ -0.083 |
PDME2-12-D15-D | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.067/ -0.067 |
PDME2-12-D24-D | 10.8 ~ 13.2 | 2 | 24/ -24 | 0.042/ -0.042 |
PDME2-12-S5-D | 10.8 ~ 13.2 | 2 | 5 | 0.4 |
PDME2-12-S9-D | 10.8 ~ 13.2 | 2 | 9 | 0.222 |
PDME2-12-S12-D | 10.8 ~ 13.2 | 2 | 12 | 0.167 |
PDME2-12-S15-D | 10.8 ~ 13.2 | 2 | 15 | 0.133 |
PDME2-12-S24-D | 10.8 ~ 13.2 | 2 | 24 | 0.083 |
PDME2-15-D15-D | 13.5 ~ 16.5 | 2 | 15/ -15 | 0.067/ -0.067 |
PDME2-15-S5-D | 13.5 ~ 16.5 | 2 | 5 | 0.4 |
PDME2-15-S9-D | 13.5 ~ 16.5 | 2 | 9 | 0.222 |
PDME2-15-S15-D | 13.5 ~ 16.5 | 2 | 15 | 0.133 |
PDME2-24-D5-D | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ -0.2 |
PDME2-24-D9-D | 21.6 ~ 26.4 | 2 | 9/ -9 | 0.111/ -0.111 |
PDME2-24-D12-D | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.083/ -0.083 |
PDME2-24-D15-D | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.067/ -0.067 |
PDME2-24-D24-D | 21.6 ~ 26.4 | 2 | 24/ -24 | 0.042/ -0.042 |
PDME2-24-S5-D | 21.6 ~ 26.4 | 2 | 5 | 0.4 |
PDME2-24-S9-D | 21.6 ~ 26.4 | 2 | 9 | 0.222 |
PDME2-24-S12-D | 21.6 ~ 26.4 | 2 | 12 | 0.167 |
PDME2-24-S15-D | 21.6 ~ 26.4 | 2 | 15 | 0.133 |
PDME2-24-S24-D | 21.6 ~ 26.4 | 2 | 24 | 0.83 |