Active

PDME2-D Series

14 Pin DIP Isolated Dc-Dc Converter

PDME2-D Series
PDME2-D Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +105°C temperature range
  • Efficiency up to 88%
  • No-load input current as low as 8 mA

Safety & Compliance

Documents

Description

The PDME2-D dc-dc converter series is a family of 2 W isolated modules housed in a compact DIP package. Featuring an extended -40 to +105°C operating temperature range, single and dual unregulated outputs, and continuous short circuit protection, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.8 x 0.4 x 0.323
  • Dimensions LxWxH (mm)
     
    20.32 x 10.16 x 8.2
  • Protections
     
    Short Circuit
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PDME2-3-S3-D 2.97 ~ 3.63 1.3 3.3 0.4 3D Model PCB Footprint Stock Check PDME2-3-S3-D Sample Request Request a Quote
PDME2-3-S5-D 2.97 ~ 3.63 2 5 0.4 3D Model PCB Footprint Stock Check PDME2-3-S5-D Sample Request Request a Quote
PDME2-5-D3-D 4.5 ~ 5.5 2 3.3/ -3.3 0.303/ -0.303 3D Model PCB Footprint Stock Check PDME2-5-D3-D Sample Request Request a Quote
PDME2-5-D5-D 4.5 ~ 5.5 2 5/ -5 0.2/ -0.2 3D Model PCB Footprint Stock Check PDME2-5-D5-D Sample Request Request a Quote
PDME2-5-D7-D 4.5 ~ 5.5 2 7/ -7 0.143/ -0.143 3D Model PCB Footprint Stock Check PDME2-5-D7-D Sample Request Request a Quote
PDME2-5-D9-D 4.5 ~ 5.5 2 9/ -9 0.111/ -0.111 3D Model PCB Footprint Stock Check PDME2-5-D9-D Sample Request Request a Quote
PDME2-5-D12-D 4.5 ~ 5.5 2 12/ -12 0.083/ -0.083 3D Model PCB Footprint Stock Check PDME2-5-D12-D Sample Request Request a Quote
PDME2-5-D15-D 4.5 ~ 5.5 2 15/ -15 0.067/ -0.067 3D Model PCB Footprint Stock Check PDME2-5-D15-D Sample Request Request a Quote
PDME2-5-D24-D 4.5 ~ 5.5 2 24/ -24 0.042/ -0.042 3D Model PCB Footprint Stock Check PDME2-5-D24-D Sample Request Request a Quote
PDME2-5-S3-D 4.5 ~ 5.5 2 3.3 0.4 3D Model PCB Footprint Stock Check PDME2-5-S3-D Sample Request Request a Quote
PDME2-5-S5-D 4.5 ~ 5.5 2 5 0.4 3D Model PCB Footprint Stock Check PDME2-5-S5-D Sample Request Request a Quote
PDME2-5-S9-D 4.5 ~ 5.5 2 9 0.222 3D Model PCB Footprint Stock Check PDME2-5-S9-D Sample Request Request a Quote
PDME2-5-S12-D 4.5 ~ 5.5 2 12 0.167 3D Model PCB Footprint Stock Check PDME2-5-S12-D Sample Request Request a Quote
PDME2-5-S15-D 4.5 ~ 5.5 2 15 0.133 3D Model PCB Footprint Stock Check PDME2-5-S15-D Sample Request Request a Quote
PDME2-5-S24-D 4.5 ~ 5.5 2 24 0.83 3D Model PCB Footprint Stock Check PDME2-5-S24-D Sample Request Request a Quote
PDME2-12-D5-D 10.8 ~ 13.2 2 5/ -5 0.2/ -0.2 3D Model PCB Footprint Stock Check PDME2-12-D5-D Sample Request Request a Quote
PDME2-12-D9-D 10.8 ~ 13.2 2 9/ -9 0.111/ -0.111 3D Model PCB Footprint Stock Check PDME2-12-D9-D Sample Request Request a Quote
PDME2-12-D12-D 10.8 ~ 13.2 2 12/ -12 0.083/ -0.083 3D Model PCB Footprint Stock Check PDME2-12-D12-D Sample Request Request a Quote
PDME2-12-D15-D 10.8 ~ 13.2 2 15/ -15 0.067/ -0.067 3D Model PCB Footprint Stock Check PDME2-12-D15-D Sample Request Request a Quote
PDME2-12-D24-D 10.8 ~ 13.2 2 24/ -24 0.042/ -0.042 3D Model PCB Footprint Stock Check PDME2-12-D24-D Sample Request Request a Quote
PDME2-12-S5-D 10.8 ~ 13.2 2 5 0.4 3D Model PCB Footprint Stock Check PDME2-12-S5-D Sample Request Request a Quote
PDME2-12-S9-D 10.8 ~ 13.2 2 9 0.222 3D Model PCB Footprint Stock Check PDME2-12-S9-D Sample Request Request a Quote
PDME2-12-S12-D 10.8 ~ 13.2 2 12 0.167 3D Model PCB Footprint Stock Check PDME2-12-S12-D Sample Request Request a Quote
PDME2-12-S15-D 10.8 ~ 13.2 2 15 0.133 3D Model PCB Footprint Stock Check PDME2-12-S15-D Sample Request Request a Quote
PDME2-12-S24-D 10.8 ~ 13.2 2 24 0.083 3D Model PCB Footprint Stock Check PDME2-12-S24-D Sample Request Request a Quote
PDME2-15-D15-D 13.5 ~ 16.5 2 15/ -15 0.067/ -0.067 3D Model PCB Footprint Stock Check PDME2-15-D15-D Sample Request Request a Quote
PDME2-15-S5-D 13.5 ~ 16.5 2 5 0.4 3D Model PCB Footprint Stock Check PDME2-15-S5-D Sample Request Request a Quote
PDME2-15-S9-D 13.5 ~ 16.5 2 9 0.222 3D Model PCB Footprint Stock Check PDME2-15-S9-D Sample Request Request a Quote
PDME2-15-S15-D 13.5 ~ 16.5 2 15 0.133 3D Model PCB Footprint Stock Check PDME2-15-S15-D Sample Request Request a Quote
PDME2-24-D5-D 21.6 ~ 26.4 2 5/ -5 0.2/ -0.2 3D Model PCB Footprint Stock Check PDME2-24-D5-D Sample Request Request a Quote
PDME2-24-D9-D 21.6 ~ 26.4 2 9/ -9 0.111/ -0.111 3D Model PCB Footprint Stock Check PDME2-24-D9-D Sample Request Request a Quote
PDME2-24-D12-D 21.6 ~ 26.4 2 12/ -12 0.083/ -0.083 3D Model PCB Footprint Stock Check PDME2-24-D12-D Sample Request Request a Quote
PDME2-24-D15-D 21.6 ~ 26.4 2 15/ -15 0.067/ -0.067 3D Model PCB Footprint Stock Check PDME2-24-D15-D Sample Request Request a Quote
PDME2-24-D24-D 21.6 ~ 26.4 2 24/ -24 0.042/ -0.042 3D Model PCB Footprint Stock Check PDME2-24-D24-D Sample Request Request a Quote
PDME2-24-S5-D 21.6 ~ 26.4 2 5 0.4 3D Model PCB Footprint Stock Check PDME2-24-S5-D Sample Request Request a Quote
PDME2-24-S9-D 21.6 ~ 26.4 2 9 0.222 3D Model PCB Footprint Stock Check PDME2-24-S9-D Sample Request Request a Quote
PDME2-24-S12-D 21.6 ~ 26.4 2 12 0.167 3D Model PCB Footprint Stock Check PDME2-24-S12-D Sample Request Request a Quote
PDME2-24-S15-D 21.6 ~ 26.4 2 15 0.133 3D Model PCB Footprint Stock Check PDME2-24-S15-D Sample Request Request a Quote
PDME2-24-S24-D 21.6 ~ 26.4 2 24 0.83 3D Model PCB Footprint Stock Check PDME2-24-S24-D Sample Request Request a Quote

NEWS AND RESOURCES