The PDME2-S unregulated dc-dc converter series is a family of 2 W isolated modules. Housed in a compact SIP package and featuring a wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDME2-S5-D3-S | 4.5 ~ 5.5 | 2 | 3.3/ -3.3 | 0.303/ -0.303 | -- |
PDME2-S5-D5-S | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ -0.2 | -- |
PDME2-S5-D9-S | 4.5 ~ 5.5 | 2 | 9/ -9 | 0.111/ -0.111 | -- |
PDME2-S5-D12-S | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.083/ -0.083 | -- |
PDME2-S5-D15-S | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 | -- |
PDME2-S5-D24-S | 4.5 ~ 5.5 | 2 | 24/ -24 | 0.042/ -0.042 | -- |
PDME2-S5-S3-S | 4.5 ~ 5.5 | 1.32 | 3.3 | 0.4 | -- |
PDME2-S5-S5-S | 4.5 ~ 5.5 | 2 | 5 | 0.4 | -- |
PDME2-S5-S7-S | 4.5 ~ 5.5 | 2 | 7.2 | 0.278 | -- |
PDME2-S5-S9-S | 4.5 ~ 5.5 | 2 | 9 | 0.222 | -- |
PDME2-S5-S12-S | 4.5 ~ 5.5 | 2 | 12 | 0.167 | -- |
PDME2-S5-S15-S | 4.5 ~ 5.5 | 2 | 15 | 0.133 | -- |
PDME2-S5-S24-S | 4.5 ~ 5.5 | 2 | 24 | 0.083 | -- |
PDME2-S12-D3-S | 10.8 ~ 13.2 | 2 | 3.3/ -3.3 | 0.303/ -0.303 | UL/cUL |
PDME2-S12-D5-S | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PDME2-S12-D9-S | 10.8 ~ 13.2 | 2 | 9/ -9 | 0.111/ -0.111 | -- |
PDME2-S12-D12-S | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PDME2-S12-D15-S | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |
PDME2-S12-D24-S | 10.8 ~ 13.2 | 2 | 24/ -24 | 0.042/ -0.042 | -- |
PDME2-S12-S5-S | 10.8 ~ 13.2 | 2 | 5 | 0.4 | UL/cUL |
PDME2-S12-S9-S | 10.8 ~ 13.2 | 2 | 9 | 0.222 | -- |
PDME2-S12-S12-S | 10.8 ~ 13.2 | 2 | 12 | 0.167 | UL/cUL |
PDME2-S12-S15-S | 10.8 ~ 13.2 | 2 | 15 | 0.133 | UL/cUL |
PDME2-S12-S24-S | 10.8 ~ 13.2 | 2 | 24 | 0.083 | UL/cUL |
PDME2-S15-D5-S | 13.5 ~ 16.5 | 2 | 5/ -5 | 0.2/ -0.2 | -- |
PDME2-S15-D15-S | 13.5 ~ 16.5 | 2 | 15/ -15 | 0.067/ -0.067 | -- |
PDME2-S15-S5-S | 13.5 ~ 16.5 | 2 | 5 | 0.4 | -- |
PDME2-S15-S15-S | 13.5 ~ 16.5 | 2 | 15 | 0.133 | -- |
PDME2-S15-S24-S | 13.5 ~ 16.5 | 2 | 24 | 0.083 | -- |
PDME2-S24-D3-S | 21.6 ~ 26.4 | 2 | 3/ -3 | 0.303/ -0.303 | -- |
PDME2-S24-D5-S | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PDME2-S24-D9-S | 21.6 ~ 26.4 | 2 | 9/ -9 | 0.111/ -0.111 | -- |
PDME2-S24-D12-S | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PDME2-S24-D15-S | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |
PDME2-S24-D24-S | 21.6 ~ 26.4 | 2 | 24/ -24 | 0.042/ -0.042 | -- |
PDME2-S24-S3-S | 21.6 ~ 26.4 | 1.32 | 3 | 0.4 | -- |
PDME2-S24-S5-S | 21.6 ~ 26.4 | 2 | 5 | 0.4 | UL/cUL |
PDME2-S24-S9-S | 21.6 ~ 26.4 | 2 | 9 | 0.222 | -- |
PDME2-S24-S12-S | 21.6 ~ 26.4 | 2 | 12 | 0.167 | UL/cUL |
PDME2-S24-S15-S | 21.6 ~ 26.4 | 2 | 15 | 0.133 | UL/cUL |
PDME2-S24-S24-S | 21.6 ~ 26.4 | 2 | 24 | 0.083 | UL/cUL |