The PDQ2-S regulated dc-dc converter series is a family of 2 W isolated modules offering a wide 2:1 input range and 1,500 Vdc isolation. Housed in a compact 8 pin SIP package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDQ2-D5-S3-S | 4.5 ~ 9 | 2 | 3.3 | 0.5 | CE |
PDQ2-D5-S5-S | 4.5 ~ 9 | 2 | 5 | 0.4 | CE |
PDQ2-D5-S12-S | 4.5 ~ 9 | 2 | 12 | 0.167 | CE |
PDQ2-D5-S15-S | 4.5 ~ 9 | 2 | 15 | 0.134 | CE |
PDQ2-D5-D5-S | 4.5 ~ 9 | 2 | 5/ -5 | 0.2/ -0.2 | CE |
PDQ2-D5-D12-S | 4.5 ~ 9 | 2 | 12/ -12 | 0.083/ -0.083 | CE |
PDQ2-D5-D15-S | 4.5 ~ 9 | 2 | 15/ -15 | 0.067/ -0.067 | CE |
PDQ2-D12-S3-S | 9 ~ 18 | 2 | 3.3 | 0.5 | CE |
PDQ2-D12-S5-S | 9 ~ 18 | 2 | 5 | 0.4 | CE |
PDQ2-D12-S12-S | 9 ~ 18 | 2 | 12 | 0.167 | CE |
PDQ2-D12-S15-S | 9 ~ 18 | 2 | 15 | 0.134 | CE |
PDQ2-D12-D5-S | 9 ~ 18 | 2 | 5/ -5 | 0.2/ -0.2 | CE |
PDQ2-D12-D12-S | 9 ~ 18 | 2 | 12/ -12 | 0.083/ -0.083 | CE |
PDQ2-D12-D15-S | 9 ~ 18 | 2 | 15/ -15 | 0.067/ -0.067 | CE |
PDQ2-D24-S3-S | 18 ~ 36 | 2 | 3.3 | 0.5 | CE |
PDQ2-D24-S5-S | 18 ~ 36 | 2 | 5 | 0.4 | CE |
PDQ2-D24-S12-S | 18 ~ 36 | 2 | 12 | 0.167 | CE |
PDQ2-D24-S15-S | 18 ~ 36 | 2 | 15 | 0.134 | CE |
PDQ2-D24-D5-S | 18 ~ 36 | 2 | 5/ -5 | 0.2/ -0.2 | CE |
PDQ2-D24-D12-S | 18 ~ 36 | 2 | 12/ -12 | 0.083/ -0.083 | CE |
PDQ2-D24-D15-S | 18 ~ 36 | 2 | 15/ -15 | 0.067/ -0.067 | CE |
PDQ2-D48-S3-S | 36 ~ 75 | 2 | 3.3 | 0.5 | CE |
PDQ2-D48-S5-S | 36 ~ 75 | 2 | 5 | 0.4 | CE |
PDQ2-D48-S12-S | 36 ~ 75 | 2 | 12 | 0.167 | CE |
PDQ2-D48-S15-S | 36 ~ 75 | 2 | 15 | 0.134 | CE |
PDQ2-D48-D5-S | 36 ~ 75 | 2 | 5/ -5 | 0.2/ -0.2 | CE |
PDQ2-D48-D12-S | 36 ~ 75 | 2 | 12/ -12 | 0.083/ -0.083 | CE |
PDQ2-D48-D15-S | 36 ~ 75 | 2 | 15/ -15 | 0.067/ -0.067 | CE |