The PDS1-M unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SMT package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for high volume applications in the industrial, security, machine control, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|---|
PDS1-S5-S5-M | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL | ||||
PDS1-S12-D5-M | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ -0.1 | -- | ||||
PDS1-S24-S5-M | 21.6 ~ 26.4 | 1 | 5 | 0.2 | UL/cUL | ||||
PDS1-S24-S12-M | 21.6 ~ 26.4 | 1 | 12 | 0.083 | -- | ||||
PDS1-S24-S15-M | 21.6 ~ 26.4 | 1 | 15 | 0.067 | UL/cUL | ||||
* Discontinued Model | Recommended Replacement | ||||||||
PDS1-S12-D5-M | PDSE1-M Series | ||||||||
PDS1-S12-D5-M | PDSE1-S12-D5-M |