1 W, 1:1 Input Range, Single Unregulated Output, 4 Pin SIP, 1500 Vdc Isolation, High Temp Range, Dc-Dc Converter
The PDS1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDS1-S3-S3-S | 2.97 ~ 3.63 | 1 | 3.3 | 0.303 | -- |
PDS1-S3-S5-S | 2.97 ~ 3.63 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S5-S3-S | 4.5 ~ 5.5 | 1 | 3.3 | 0.303 | -- |
PDS1-S5-S5-S | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S5-S9-S | 4.5 ~ 5.5 | 1 | 9 | 0.111 | UL/cUL |
PDS1-S5-S12-S | 4.5 ~ 5.5 | 1 | 12 | 0.083 | UL/cUL |
PDS1-S5-S15-S | 4.5 ~ 5.5 | 1 | 15 | 0.067 | UL/cUL |
PDS1-S5-S24-S | 4.5 ~ 5.5 | 1 | 24 | 0.042 | UL/cUL |
PDS1-S12-S3-S | 10.8 ~ 13.2 | 1 | 3.3 | 0.3 | -- |
PDS1-S12-S5-S | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S12-S9-S | 10.8 ~ 13.2 | 1 | 9 | 0.111 | UL/cUL |
PDS1-S12-S12-S | 10.8 ~ 13.2 | 1 | 12 | 0.083 | UL/cUL |
PDS1-S12-S15-S | 10.8 ~ 13.2 | 1 | 15 | 0.067 | UL/cUL |
PDS1-S15-S5-S | 13.5 ~ 16.5 | 1 | 5 | 0.2 | -- |
PDS1-S15-S12-S | 13.5 ~ 16.5 | 1 | 12 | 0.083 | -- |
PDS1-S15-S15-S | 13.5 ~ 16.5 | 1 | 15 | 0.067 | -- |
PDS1-S24-S3-S | 21.6 ~ 26.4 | 1 | 3.3 | 0.3 | -- |
PDS1-S24-S5-S | 21.6 ~ 26.4 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S24-S9-S | 21.6 ~ 26.4 | 1 | 9 | 0.111 | UL/cUL |
PDS1-S24-S12-S | 21.6 ~ 26.4 | 1 | 12 | 0.083 | UL/cUL |
PDS1-S24-S15-S | 21.6 ~ 26.4 | 1 | 15 | 0.067 | UL/cUL |
PDS1-S24-S24-S | 21.6 ~ 26.4 | 1 | 24 | 0.042 | UL/cUL |