PDS1-S Series

4 Pin SIP Isolated Dc-Dc Converter

PDS1-S Series
PDS1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Industry standard 4 pin SIP package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PDS1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.457 x 0.236 x 0.398
  • Dimensions LxWxH (mm)
     
    11.6 x 6 x 10.1
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
PDS1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PDS1-S3-S3-S Request a Quote
PDS1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S5-S5-S Request a Quote
PDS1-S12-S12-S 10.8 ~ 13.2 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S12-S12-S Request a Quote
PDS1-S15-S15-S 13.5 ~ 16.5 1 15 0.067 -- 3D Model PCB Footprint Stock Check PDS1-S15-S15-S Request a Quote
PDS1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S24-S15-S Request a Quote
PDS1-S24-S24-S 21.6 ~ 26.4 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S24-S24-S Request a Quote

NEWS AND RESOURCES