Active

PDSE2-M Series

8 Pin SMT Isolated Dc-Dc Converter

PDSE2-M Series
PDSE2-M Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single unregulated output
  • -40 to +105°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PDSE2-M unregulated dc-dc converter series is a family of 2 W isolated modules. Housed in a compact SMT package and featuring a wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.52 x 0.45 x 0.29
  • Dimensions LxWxH (mm)
     
    13.2 x 11.4 x 7.25
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDSE2-S12-S5-M 10.8 ~ 13.2 2 5 0.4 CE 3D Model PCB Footprint Stock Check PDSE2-S12-S5-M Sample Request Request a Quote
PDSE2-S12-S9-M 10.8 ~ 13.2 2 9 0.222 -- 3D Model PCB Footprint Stock Check PDSE2-S12-S9-M Sample Request Request a Quote
PDSE2-S12-S12-M 10.8 ~ 13.2 2 12 0.167 CE 3D Model PCB Footprint Stock Check PDSE2-S12-S12-M Sample Request Request a Quote
PDSE2-S12-S15-M 10.8 ~ 13.2 2 15 0.133 CE 3D Model PCB Footprint Stock Check PDSE2-S12-S15-M Sample Request Request a Quote
PDSE2-S12-S24-M 10.8 ~ 13.2 2 24 0.083 CE 3D Model PCB Footprint Stock Check PDSE2-S12-S24-M Sample Request Request a Quote
PDSE2-S15-S5-M 13.5 ~ 16.5 2 5 0.4 -- 3D Model PCB Footprint Stock Check PDSE2-S15-S5-M Sample Request Request a Quote
PDSE2-S15-S15-M 13.5 ~ 16.5 2 15 0.133 -- 3D Model PCB Footprint Stock Check PDSE2-S15-S15-M Sample Request Request a Quote
PDSE2-S24-S5-M 21.6 ~ 26.4 2 5 0.4 CE 3D Model PCB Footprint Stock Check PDSE2-S24-S5-M Sample Request Request a Quote
PDSE2-S24-S9-M 21.6 ~ 26.4 2 9 0.222 -- 3D Model PCB Footprint Stock Check PDSE2-S24-S9-M Sample Request Request a Quote
PDSE2-S24-S12-M 21.6 ~ 26.4 2 12 0.167 CE 3D Model PCB Footprint Stock Check PDSE2-S24-S12-M Sample Request Request a Quote
PDSE2-S24-S15-M 21.6 ~ 26.4 2 15 0.133 CE 3D Model PCB Footprint Stock Check PDSE2-S24-S15-M Sample Request Request a Quote
PDSE2-S24-S24-M 21.6 ~ 26.4 2 24 0.083 CE 3D Model PCB Footprint Stock Check PDSE2-S24-S24-M Sample Request Request a Quote

NEWS AND RESOURCES