PEM1-S Series

1 W, 1:1 Input Range, Single/Dual Unregulated Output, 7 Pin SIP, 3000 Vdc Isolation, High Temp Range, Dc-Dc Converter

PEM1-S Series
PEM1-S Series Alternate View

The PEM1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SIP package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Features


  • 1 W isolated output
  • Industry standard 7 pin SIP package
  • Single/dual unregulated output
  • Continuous short circuit protection
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption
  • Efficiency up to 81%

Specifications


  • Regulation
     
    No
  • Isolation (Vdc)
     
    3000
  • Package Type
     
    SIP
  • Dimensions LxWxH (in)
     
    0.768 x 0.236 x 0.2
  • Dimensions LxWxH (mm)
     
    19.5 x 6 x 9
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PEM1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PEM1-S3-S3-S Sample Request Request a Quote
PEM1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 -- 3D Model PCB Footprint Stock Check PEM1-S3-S5-S Sample Request Request a Quote
PEM1-S5-S3-S 4.5 ~ 5.5 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PEM1-S5-S3-S Sample Request Request a Quote
PEM1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-S5-S Sample Request Request a Quote
PEM1-S5-S12-S 4.5 ~ 5.5 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-S12-S Sample Request Request a Quote
PEM1-S5-S15-S 4.5 ~ 5.5 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-S15-S Sample Request Request a Quote
PEM1-S5-S24-S 4.5 ~ 5.5 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-S24-S Sample Request Request a Quote
PEM1-S5-D3-S 4.5 ~ 5.5 1 3/ -3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PEM1-S5-D3-S Sample Request Request a Quote
PEM1-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-D5-S Sample Request Request a Quote
PEM1-S5-D12-S 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-D12-S Sample Request Request a Quote
PEM1-S5-D15-S 4.5 ~ 5.5 1 15/ -15 0.033/ -0.033 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-D15-S Sample Request Request a Quote
PEM1-S5-D24-S 4.5 ~ 5.5 1 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-D24-S Sample Request Request a Quote
PEM1-S12-S3-S 10.8 ~ 13.2 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PEM1-S12-S3-S Sample Request Request a Quote
PEM1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-S5-S Sample Request Request a Quote
PEM1-S12-S12-S 10.8 ~ 13.2 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-S12-S Sample Request Request a Quote
PEM1-S12-S15-S 10.8 ~ 13.2 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-S15-S Sample Request Request a Quote
PEM1-S12-D3-S 10.8 ~ 13.2 1 3/ -3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PEM1-S12-D3-S Sample Request Request a Quote
PEM1-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-D5-S Sample Request Request a Quote
PEM1-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-D12-S Sample Request Request a Quote
PEM1-S12-D15-S 10.8 ~ 13.2 1 15/ -15 0.033/ -0.033 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-D15-S Sample Request Request a Quote
PEM1-S15-S5-S 13.5 ~ 16.5 1 5 0.2 -- 3D Model PCB Footprint Stock Check PEM1-S15-S5-S Sample Request Request a Quote
PEM1-S15-S12-S 13.5 ~ 16.5 1 12 0.083 -- 3D Model PCB Footprint Stock Check PEM1-S15-S12-S Sample Request Request a Quote
PEM1-S15-S15-S 13.5 ~ 16.5 1 15 0.067 -- 3D Model PCB Footprint Stock Check PEM1-S15-S15-S Sample Request Request a Quote
PEM1-S15-D5-S 13.5 ~ 16.5 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PEM1-S15-D5-S Sample Request Request a Quote
PEM1-S15-D15-S 13.5 ~ 16.5 1 15/ -15 0.033/ -0.033 -- 3D Model PCB Footprint Stock Check PEM1-S15-D15-S Sample Request Request a Quote
PEM1-S24-S3-S 21.6 ~ 26.4 1 3.3 0.303 -- 3D Model PCB Footprint -- Sample Request Request a Quote
PEM1-S24-S5-S 21.6 ~ 26.4 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-S5-S Sample Request Request a Quote
PEM1-S24-S12-S 21.6 ~ 26.4 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-S12-S Sample Request Request a Quote
PEM1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-S15-S Sample Request Request a Quote
PEM1-S24-S24-S 21.6 ~ 26.4 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-S24-S Sample Request Request a Quote
PEM1-S24-D3-S 21.6 ~ 26.4 1 3/ -3 0.152/ -0.152 -- 3D Model PCB Footprint Stock Check PEM1-S24-D3-S Sample Request Request a Quote
PEM1-S24-D5-S 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-D5-S Sample Request Request a Quote
PEM1-S24-D12-S 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-D12-S Sample Request Request a Quote
PEM1-S24-D15-S 21.6 ~ 26.4 1 15/ -15 0.033/ -0.033 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-D15-S Sample Request Request a Quote
PEM1-S24-D24-S 21.6 ~ 26.4 1 24/ -24 0.2/ -0.21 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-D24-S Sample Request Request a Quote