Active

PEME2-S Series

7 Pin SIP Isolated Dc-Dc Converter

PEME2-S Series
PEME2-S Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +105°C temperature range
  • No-load input current as low as 8 mA

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PEME2-S unregulated dc-dc converter series is a family of 2 W isolated modules. Housed in a compact SIP package and featuring a wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.77 x 0.28 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 7.05 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PEME2-S5-D3-S 4.5 ~ 5.5 1 3.3/ -3.3 0.3/ -0.3 -- 3D Model PCB Footprint Stock Check PEME2-S5-D3-S Sample Request Request a Quote
PEME2-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.2/ -0.2 -- 3D Model PCB Footprint Stock Check PEME2-S5-D5-S Sample Request Request a Quote
PEME2-S5-D9-S 4.5 ~ 5.5 1 9/ -9 0.11/ -0.11 -- 3D Model PCB Footprint Stock Check PEME2-S5-D9-S Sample Request Request a Quote
PEME2-S5-D12-S 4.5 ~ 5.5 1 12/ -12 0.08/ -0.08 -- 3D Model PCB Footprint Stock Check PEME2-S5-D12-S Sample Request Request a Quote
PEME2-S5-D15-S 4.5 ~ 5.5 1 15/ -15 0.07/ -0.07 -- 3D Model PCB Footprint Stock Check PEME2-S5-D15-S Sample Request Request a Quote
PEME2-S5-D24-S 4.5 ~ 5.5 1 24/ -24 0.06/ -0.06 -- 3D Model PCB Footprint Stock Check PEME2-S5-D24-S Sample Request Request a Quote
PEME2-S5-S3-S 4.5 ~ 5.5 1 3.3 0.4 -- 3D Model PCB Footprint Stock Check PEME2-S5-S3-S Sample Request Request a Quote
PEME2-S5-S5-S 4.5 ~ 5.5 2 5 0.4 -- 3D Model PCB Footprint Stock Check PEME2-S5-S5-S Sample Request Request a Quote
PEME2-S5-S7-S 4.5 ~ 5.5 2 7.2 0.3 CE 3D Model PCB Footprint Stock Check PEME2-S5-S7-S Sample Request Request a Quote
PEME2-S5-S9-S 4.5 ~ 5.5 9.22 9 0.22 -- 3D Model PCB Footprint Stock Check PEME2-S5-S9-S Sample Request Request a Quote
PEME2-S5-S12-S 4.5 ~ 5.5 2 12 0.17 -- 3D Model PCB Footprint Stock Check PEME2-S5-S12-S Sample Request Request a Quote
PEME2-S5-S15-S 4.5 ~ 5.5 1.99 15 0.13 -- 3D Model PCB Footprint Stock Check PEME2-S5-S15-S Sample Request Request a Quote
PEME2-S5-S24-S 4.5 ~ 5.5 1.99 24 0.08 -- 3D Model PCB Footprint Stock Check PEME2-S5-S24-S Sample Request Request a Quote
PEME2-S12-D3-S 10.8 ~ 13.2 0.91 3/ -3 0.303/ -0.303 -- 3D Model PCB Footprint Stock Check PEME2-S12-D3-S Sample Request Request a Quote
PEME2-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.2/ -0.2 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-D5-S Sample Request Request a Quote
PEME2-S12-D9-S 10.8 ~ 13.2 1 9/ -9 0.111/ -0.111 -- 3D Model PCB Footprint Stock Check PEME2-S12-D9-S Sample Request Request a Quote
PEME2-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.083/ -0.083 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-D12-S Sample Request Request a Quote
PEME2-S12-D15-S 10.8 ~ 13.2 1 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-D15-S Sample Request Request a Quote
PEME2-S12-D24-S 10.8 ~ 13.2 1 24/ -24 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PEME2-S12-D24-S Sample Request Request a Quote
PEME2-S12-S5-S 10.8 ~ 13.2 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-S5-S Sample Request Request a Quote
PEME2-S12-S9-S 10.8 ~ 13.2 2 9 0.222 -- 3D Model PCB Footprint Stock Check PEME2-S12-S9-S Sample Request Request a Quote
PEME2-S12-S12-S 10.8 ~ 13.2 2 12 0.167 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-S12-S Sample Request Request a Quote
PEME2-S12-S15-S 10.8 ~ 13.2 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-S15-S Sample Request Request a Quote
PEME2-S12-S24-S 10.8 ~ 13.2 2 24 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S12-S24-S Sample Request Request a Quote
PEME2-S15-D5-S 13.5 ~ 16.5 1 5/ -5 0.2/ -0.2 -- 3D Model PCB Footprint Stock Check PEME2-S15-D5-S Sample Request Request a Quote
PEME2-S15-D15-S 13.5 ~ 16.5 1 15/ -15 0.067/ -0.067 -- 3D Model PCB Footprint Stock Check PEME2-S15-D15-S Sample Request Request a Quote
PEME2-S15-S5-S 13.5 ~ 16.5 2 5 0.4 -- 3D Model PCB Footprint Stock Check PEME2-S15-S5-S Sample Request Request a Quote
PEME2-S15-S9-S 13.5 ~ 16.5 2 9 0.222 -- 3D Model PCB Footprint Stock Check PEME2-S15-S9-S Sample Request Request a Quote
PEME2-S15-S12-S 13.5 ~ 16.5 2 12 0.167 -- 3D Model PCB Footprint Stock Check PEME2-S15-S12-S Sample Request Request a Quote
PEME2-S15-S15-S 13.5 ~ 16.5 2 15 0.133 -- 3D Model PCB Footprint Stock Check PEME2-S15-S15-S Sample Request Request a Quote
PEME2-S15-S24-S 13.5 ~ 16.5 2 24 0.083 -- 3D Model PCB Footprint Stock Check PEME2-S15-S24-S Sample Request Request a Quote
PEME2-S24-D3-S 21.6 ~ 26.4 1 3/ -3 0.303/ -0.303 -- 3D Model PCB Footprint Stock Check PEME2-S24-D3-S Sample Request Request a Quote
PEME2-S24-D5-S 21.6 ~ 26.4 1 5/ -5 0.2/ -0.2 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-D5-S Sample Request Request a Quote
PEME2-S24-D9-S 21.6 ~ 26.4 1 9/ -9 0.111/ -0.111 -- 3D Model PCB Footprint Stock Check PEME2-S24-D9-S Sample Request Request a Quote
PEME2-S24-D12-S 21.6 ~ 26.4 1 12/ -12 0.083/ -0.083 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-D12-S Sample Request Request a Quote
PEME2-S24-D15-S 21.6 ~ 26.4 1 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-D15-S Sample Request Request a Quote
PEME2-S24-D24-S 21.6 ~ 26.4 1 24/ -24 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PEME2-S24-D24-S Sample Request Request a Quote
PEME2-S24-S3-S 21.6 ~ 26.4 1.2 3 0.4 -- 3D Model PCB Footprint Stock Check PEME2-S24-S3-S Sample Request Request a Quote
PEME2-S24-S5-S 21.6 ~ 26.4 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-S5-S Sample Request Request a Quote
PEME2-S24-S9-S 21.6 ~ 26.4 2 9 0.222 -- 3D Model PCB Footprint Stock Check PEME2-S24-S9-S Sample Request Request a Quote
PEME2-S24-S12-S 21.6 ~ 26.4 2 12 0.167 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-S12-S Sample Request Request a Quote
PEME2-S24-S15-S 21.6 ~ 26.4 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-S15-S Sample Request Request a Quote
PEME2-S24-S24-S 21.6 ~ 26.4 2 24 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEME2-S24-S24-S Sample Request Request a Quote

NEWS AND RESOURCES