NRND Product Icon

PGNP1-S Series

7 Pin SIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PGNP1-S Series
PGNP1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Leakage current less than 2µA
  • -40 to +105°C temperature range
  • Reinforced insulation

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PGNP1-S series of dc-dc converters offers 1 W of power, a 1:1 input range, and a wide operating temperature range of -40 to +105°C. Housed in a compact SIP package, this family of 1 W isolated modules is EN 60601-1 and UL 60601-1 certified, making it an ideal solution for medical instrumentation, consumer electronics, EV charging, and industrial electronics applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    6000
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    0.768 x 0.386 x 0.492
  • Dimensions LxWxH (mm)
     
    19.5 x 9.8 x 12.5
  • Protections
     
    Short Circuit
  • Grade
     
    Medical

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PGNP1-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-D12-S
PGNP1-S12-D15-S 10.8 ~ 13.2 1 15/ -15 0.034/ -0.034 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-D15-S
PGNP1-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-D5-S
PGNP1-S12-D9-S 10.8 ~ 13.2 1 9/ -9 0.056/ -0.056 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-D9-S
PGNP1-S12-S12-S 10.8 ~ 13.2 1 12 0.084 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-S12-S
PGNP1-S12-S15-S 10.8 ~ 13.2 1 15 0.067 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-S15-S
PGNP1-S12-S24-S 10.8 ~ 13.2 1 24 0.042 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-S24-S
PGNP1-S12-S3-S 10.8 ~ 13.2 1 3 0.303 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-S3-S
PGNP1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-S5-S
PGNP1-S12-S9-S 10.8 ~ 13.2 1 9 0.111 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S12-S9-S
PGNP1-S15-D12-S 13.5 ~ 16.5 1 12/ -12 0.042/ -0.042 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S15-D12-S
PGNP1-S15-D15-S 13.5 ~ 16.5 1 15/ -15 0.034/ -0.034 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S15-D15-S
PGNP1-S15-D5-S 13.5 ~ 16.5 1 5/ -5 0.1/ -0.1 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S15-D5-S
PGNP1-S24-D12-S 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-D12-S
PGNP1-S24-D15-S 21.6 ~ 26.4 1 15/ -15 0.034/ -0.034 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-D15-S
PGNP1-S24-D5-S 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-D5-S
PGNP1-S24-D9-S 21.6 ~ 26.4 1 9/ -9 0.056/ -0.056 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-D9-S
PGNP1-S24-S12-S 21.6 ~ 26.4 1 12 0.084 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-S12-S
PGNP1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-S15-S
PGNP1-S24-S24-S 21.6 ~ 26.4 1 24 0.042 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-S24-S
PGNP1-S24-S5-S 21.6 ~ 26.4 1 5 0.2 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-S5-S
PGNP1-S24-S9-S 21.6 ~ 26.4 1 9 0.111 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PGNP1-S24-S9-S