Active

PQA100-O Series

8 Pin DIP Isolated Dc-Dc Converter

PQA100-O Series
PQA100-O Series Alternate View
PQA100-O Series with Heatsink

Overview

  • 100 W
  • 2:1 input range
  • Single regulated output
  • -40 to +100°C temperature range
  • Industry standard DOSA 1/8 brick
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQA100-O series is a compact, isolated dc-dc converter providing 100 W of output power and a -40 to +100 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a wide array of protections, these dc-dc converters provide a rugged power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.3 x 0.9 x 0.381
  • Dimensions LxWxH (mm)
     
    58.42 x 22.86 x 9.69
  • Protections
     
    Input Under-Voltage, Output Short-Circuit, Over Current, Over Voltage
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQA100-48-S5-O 36 ~ 75 100 5 20 CE, UKCA 3D Model PCB Footprint Stock Check PQA100-48-S5-O Sample Request Request a Quote
PQA100-48-S12-O 36 ~ 75 100 12 8.3 CE, UKCA 3D Model PCB Footprint Stock Check PQA100-48-S12-O Sample Request Request a Quote
PQA100-48-S15-O 36 ~ 75 100 15 6.67 CE, UKCA 3D Model PCB Footprint Stock Check PQA100-48-S15-O Sample Request Request a Quote
PQA100-48-S24-O 36 ~ 75 100 24 4.17 CE, UKCA 3D Model PCB Footprint Stock Check PQA100-48-S24-O Sample Request Request a Quote
PQA100-48-S28-O 36 ~ 75 100 28 3.57 CE, UKCA 3D Model PCB Footprint Stock Check PQA100-48-S28-O Sample Request Request a Quote