Active

PQC30-O Series

8 Pin DIP Isolated Dc-Dc Converter

PQC30-O Series
PQC30-O Series Alternate View

Overview

  • 30 W
  • 2:1 input range
  • Single regulated output
  • Industry standard DOSA 1/16 brick
  • -40 to +85°C temperature range
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQC30-O series is a compact, regulated dc-dc converter delivering 30 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a variety of protections, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.3 x 0.9 x 0.361
  • Dimensions LxWxH (mm)
     
    33.02 x 22.86 x 9.18
  • Protections
     
    Input Under-Voltage, Output short circuit, Over Current, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQC30-48-S5-O 36 ~ 75 30 5 6 CE, UKCA 3D Model PCB Footprint Stock Check PQC30-48-S5-O Sample Request Request a Quote
PQC30-48-S12-O 36 ~ 75 30 12 2.5 CE, UKCA 3D Model PCB Footprint Stock Check PQC30-48-S12-O Sample Request Request a Quote
PQC30-48-S15-O 36 ~ 75 30 15 2 CE, UKCA 3D Model PCB Footprint Stock Check PQC30-48-S15-O Sample Request Request a Quote
PQC30-48-S24-O 36 ~ 75 30 24 1.25 CE, UKCA 3D Model PCB Footprint Stock Check PQC30-48-S24-O Sample Request Request a Quote
PQC30-48-S28-O 36 ~ 75 30 28 1.072 CE, UKCA 3D Model PCB Footprint Stock Check PQC30-48-S28-O Sample Request Request a Quote