Active

PQC50-O Series

8 Pin DIP Isolated Dc-Dc Converter

PQC50-O Series
PQC50-O Series Alternate View

Overview

  • 50 W
  • 2:1 input range
  • Single regulated output
  • Industry standard DOSA 1/16 brick
  • -40 to +85°C temperature range
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQC50-O series is a compact, regulated dc-dc converter providing 50 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a variety of protections, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.3 x 0.9 x 0.382
  • Dimensions LxWxH (mm)
     
    33.02 x 22.86 x 9.7
  • Protections
     
    Input Under-Voltage, Output short circuit, Over Current, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQC50-48-S5-O 36 ~ 75 50 5 10 CE, UKCA 3D Model PCB Footprint Stock Check PQC50-48-S5-O Sample Request Request a Quote
PQC50-48-S12-O 36 ~ 75 50 12 4.17 CE, UKCA 3D Model PCB Footprint Stock Check PQC50-48-S12-O Sample Request Request a Quote