NRND

PQC75-O Series

8 Pin DIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PQC75-O Series
PQC75-O Series Alternate View
PQC75-O Series with Heatsink

Overview

  • 75 W
  • 2:1 input range
  • Single regulated output
  • Industry standard DOSA 1/16 brick
  • -40 to +85°C temperature range
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQC75-O series is a compact, regulated dc-dc converter providing 75 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a variety of protections, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.3 x 0.9 x 0.384
  • Dimensions LxWxH (mm)
     
    33.02 x 22.86 x 9.75
  • Protections
     
    Input Under-Voltage, Output short circuit, Over Current, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PQC75-48-S5-O 36 ~ 75 75 5 15 CE, UKCA 3D Model PCB Footprint Stock Check PQC75-48-S5-O
PQC75-48-S12-O 36 ~ 75 75 12 6.25 CE, UKCA 3D Model PCB Footprint Stock Check PQC75-48-S12-O
PQC75-48-S28-O 36 ~ 75 75 28 2.378 CE, UKCA 3D Model PCB Footprint Stock Check PQC75-48-S28-O