NRND

PQD10W-D Series

1" x 1" DIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PQD10W-D Series
PQD10W-D Series Alternate View
PQD10W-D Series Pin View

Overview

  • 10 W
  • 4:1 input range
  • Dual positive output with asymmetrical options
  • Dual regulated outputs
  • Industry standard 1" x 1" package
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

Outputting 10 W of continuous power, the PQD10W-D series is a family of isolated dc-dc converters packaged in an encapsulated, industry standard 1" x 1" footprint. These low-profile modules feature dual regulated output, an ultra-wide 4:1 input voltage range, and EN 62368-1 approval. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including micro and industrial controllers, datacom, telecom, remote sensor systems, and industrial equipment.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.461
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 11.7
  • Protections
     
    Input Under Voltage, Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PQD10W-Q48-D55-D 18 ~ 75 10 5/ 5 1/ 1 CE 3D Model PCB Footprint Stock Check PQD10W-Q48-D55-D
PQD10W-Q48-D512-D 18 ~ 75 10 5/ 12 1/ 0.417 CE 3D Model PCB Footprint Stock Check PQD10W-Q48-D512-D
PQD10W-Q48-D524-D 18 ~ 75 10 5/ 24 1/ 0.209 CE 3D Model PCB Footprint Stock Check PQD10W-Q48-D524-D