1 W, 1:1 Input Range, Single Regulated Output, 10 Pin SMT, 1500 Vdc Isolation, Dc-Dc Converter
The PQM1-M Series is a regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SMT package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQM1-S5-S3-M | 4.75 ~ 5.25 | 0.8 | 3.3 | 0.25 |
PQM1-S5-S5-M | 4.75 ~ 5.25 | 1 | 5 | 0.2 |
PQM1-S5-S9-M | 4.75 ~ 5.25 | 1 | 9 | 0.111 |
PQM1-S5-S12-M | 4.75 ~ 5.25 | 1 | 12 | 0.084 |
PQM1-S5-S15-M | 4.75 ~ 5.25 | 1 | 15 | 0.067 |
PQM1-S12-S5-M | 11.4 ~ 12.6 | 1 | 5 | 0.2 |
PQM1-S12-S9-M | 11.4 ~ 12.6 | 1 | 9 | 0.111 |
PQM1-S12-S12-M | 11.4 ~ 12.6 | 1 | 12 | 0.084 |
PQM1-S12-S15-M | 11.4 ~ 12.6 | 1 | 15 | 0.067 |
PQM1-S24-S5-M | 22.8 ~ 25.2 | 1 | 5 | 0.2 |
PQM1-S24-S9-M | 22.8 ~ 25.2 | 1 | 9 | 0.111 |
PQM1-S24-S12-M | 22.8 ~ 25.2 | 1 | 12 | 0.084 |
PQM1-S24-S15-M | 22.8 ~ 25.2 | 1 | 15 | 0.067 |