3 W, 2:1 Input Range, Single Regulated Output, 16 Pin SMT, 1500 Vdc Isolation Dc-Dc Converter
The PQM3-M is a compact, regulated dc-dc converter series providing 3 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQM3-D12-S5-M | 9 ~ 18 | 3 | 5 | 0.6 |
PQM3-D12-S12-M | 9 ~ 18 | 3 | 12 | 0.25 |
PQM3-D12-S15-M | 9 ~ 18 | 3 | 15 | 0.2 |
PQM3-D24-S5-M | 18 ~ 36 | 3 | 5 | 0.6 |
PQM3-D24-S12-M | 18 ~ 36 | 3 | 12 | 0.25 |
PQM3-D24-S15-M | 18 ~ 36 | 3 | 15 | 0.2 |
PQM3-D48-S5-M | 36 ~ 75 | 3 | 5 | 0.6 |
PQM3-D48-S12-M | 36 ~ 75 | 3 | 12 | 0.25 |
PQM3-D48-S15-M | 36 ~ 75 | 3 | 15 | 0.2 |