PQM3-M Series

16 Pin SMT Isolated Dc-Dc Converter

Overview

  • 3 W
  • 2:1 input range
  • Single regulated output
  • Industry standard 16 pin SMT package
  • -40 to +105°C temperature range
  • Low no-load power consumption
  • Efficiency up to 80%

Safety & Compliance

Documents

Description

The PQM3-M is a compact, regulated dc-dc converter series providing 3 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.939 x 0.315 x 0.539
  • Dimensions LxWxH (mm)
     
    23.86 x 8 x 13.7
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQM3-D12-S5-M 9 ~ 18 3 5 0.6 3D Model PCB Footprint Stock Check PQM3-D12-S5-M Sample Request Request a Quote
PQM3-D12-S12-M 9 ~ 18 3 12 0.25 3D Model PCB Footprint Stock Check PQM3-D12-S12-M Sample Request Request a Quote
PQM3-D12-S15-M 9 ~ 18 3 15 0.2 3D Model PCB Footprint Stock Check PQM3-D12-S15-M Sample Request Request a Quote
PQM3-D24-S5-M 18 ~ 36 3 5 0.6 3D Model PCB Footprint Stock Check PQM3-D24-S5-M Sample Request Request a Quote
PQM3-D24-S12-M 18 ~ 36 3 12 0.25 3D Model PCB Footprint Stock Check PQM3-D24-S12-M Sample Request Request a Quote
PQM3-D24-S15-M 18 ~ 36 3 15 0.2 3D Model PCB Footprint Stock Check PQM3-D24-S15-M Sample Request Request a Quote

NEWS AND RESOURCES