The PQME3 series is a family regulated dc-dc converters providing 3 W of output power over a wide -40 to +85°C temperature range. Housed in a compact, 14 pin SMT package with a 4:1 input and 1500 Vdc isolation, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.
Model Number | Input Voltage (Vdc) | Output Current (A) | Power (W) | Output Voltage (Vdc) | Safety Approvals |
---|---|---|---|---|---|
PQME3-D24-S3-M | 9 ~ 36 | 0.728 | 3 | 3.3 | UL/cUL |
PQME3-D24-S5-M | 9 ~ 36 | 0.6 | 3 | 5 | UL/cUL |
PQME3-D24-S9-M | 9 ~ 36 | 0.333 | 3 | 9 | UL/cUL |
PQME3-D24-S12-M | 9 ~ 36 | 0.25 | 3 | 12 | UL/cUL |
PQME3-D24-S15-M | 9 ~ 36 | 0.2 | 3 | 15 | UL/cUL |
PQME3-D24-S24-M | 9 ~ 36 | 0.125 | 3 | 24 | UL/cUL |
PQME3-D48-S3-M | 18 ~ 75 | 0.728 | 3 | 3.3 | CE |
PQME3-D48-S5-M | 18 ~ 75 | 0.6 | 3 | 5 | CE |
PQME3-D48-S12-M | 18 ~ 75 | 0.25 | 3 | 12 | CE |
PQME3-D48-S15-M | 18 ~ 75 | 0.2 | 3 | 15 | CE |
PQME3-D48-S24-M | 18 ~ 75 | 0.125 | 3 | 24 | CE |