PRMC1-S Series
PRMC1-S Series alternate view

Overview

  • 1 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin SIP package
  • Remote on/off control
  • -40 to +105°C temperature range
  • Low no-load power consumption

Safety & Compliance

Documents

Description

The PRMC1-S Series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input, continuous short circuit protection, and 3K Vdc isolation, these low power dc-dc converters provide a rugged low power solution for sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.866 x 0.374 x 0.472
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check
PRMC1-D5-S5-S 4.5 ~ 9 1 5 0.2 3D Model PCB Footprint Stock Check PRMC1-D5-S5-S
PRMC1-D5-S12-S 4.5 ~ 9 1 12 0.083 3D Model PCB Footprint Stock Check PRMC1-D5-S12-S
PRMC1-D5-S15-S 4.5 ~ 9 1 15 0.067 3D Model PCB Footprint Stock Check PRMC1-D5-S15-S
PRMC1-D5-D5-S 4.5 ~ 9 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint --
PRMC1-D5-D12-S 4.5 ~ 9 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint --
PRMC1-D5-D15-S 4.5 ~ 9 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint --
PRMC1-D12-S3-S 9 ~ 18 1 3.3 0.303 3D Model PCB Footprint --
PRMC1-D12-S5-S 9 ~ 18 1 5 0.2 3D Model PCB Footprint Stock Check PRMC1-D12-S5-S
PRMC1-D12-S9-S 9 ~ 18 1 9 0.111 3D Model PCB Footprint --
PRMC1-D12-S12-S 9 ~ 18 1 12 0.083 3D Model PCB Footprint Stock Check PRMC1-D12-S12-S
PRMC1-D12-S15-S 9 ~ 18 1 15 0.067 3D Model PCB Footprint Stock Check PRMC1-D12-S15-S
PRMC1-D12-D5-S 9 ~ 18 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint --
PRMC1-D12-D12-S 9 ~ 18 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint --
PRMC1-D12-D15-S 9 ~ 18 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint --
PRMC1-D24-S3-S 18 ~ 36 1 3.3 0.303 3D Model PCB Footprint --
PRMC1-D24-S5-S 18 ~ 36 1 5 0.2 3D Model PCB Footprint Stock Check PRMC1-D24-S5-S
PRMC1-D24-S12-S 18 ~ 36 1 12 0.083 3D Model PCB Footprint Stock Check PRMC1-D24-S12-S
PRMC1-D24-S15-S 18 ~ 36 1 15 0.067 3D Model PCB Footprint Stock Check PRMC1-D24-S15-S
PRMC1-D24-S24-S 18 ~ 36 1 24 0.042 3D Model PCB Footprint Stock Check PRMC1-D24-S24-S
PRMC1-D24-D5-S 18 ~ 36 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint --
PRMC1-D24-D12-S 18 ~ 36 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint --
PRMC1-D24-D15-S 18 ~ 36 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint --
PRMC1-D48-S3-S 36 ~ 75 1 3.3 0.303 3D Model PCB Footprint --
PRMC1-D48-S5-S 36 ~ 75 1 5 0.2 3D Model PCB Footprint Stock Check PRMC1-D48-S5-S
PRMC1-D48-S12-S 36 ~ 75 1 12 0.083 3D Model PCB Footprint Stock Check PRMC1-D48-S12-S
PRMC1-D48-S15-S 36 ~ 75 1 15 0.067 3D Model PCB Footprint Stock Check PRMC1-D48-S15-S
PRMC1-D48-D5-S 36 ~ 75 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint --
PRMC1-D48-D12-S 36 ~ 75 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint --
PRMC1-D48-D15-S 36 ~ 75 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PRMC1-D48-D15-S

NEWS AND RESOURCES