NRND

PRMC3-S Series

8 Pin SIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PRMC3-S Series
PRMC3-S alternate view

Overview

  • 3 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin SIP package
  • Remote on/off control
  • Temperature range (-40~105°C)
  • Low no-load power consumption

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PRMC3-S Series is a compact, regulated dc-dc converter providing 3 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input, continuous short circuit protection, and 3K Vdc isolation, these low power dc-dc converters provide a rugged low power solution for sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.866 x 0.374 x 0.472
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PRMC3-D5-S5-S 4.5 ~ 9 2.5 5 0.5 -- 3D Model PCB Footprint Stock Check PRMC3-D5-S5-S
PRMC3-D5-S9-S 4.5 ~ 9 2.5 9 0.278 -- 3D Model PCB Footprint Stock Check PRMC3-D5-S9-S
PRMC3-D5-S12-S 4.5 ~ 9 2.5 12 0.208 -- 3D Model PCB Footprint Stock Check PRMC3-D5-S12-S
PRMC3-D5-S15-S 4.5 ~ 9 2.5 15 0.167 -- 3D Model PCB Footprint Stock Check PRMC3-D5-S15-S
PRMC3-D5-D5-S 4.5 ~ 9 2.5 5/ -5 0.25/ -0.25 -- 3D Model PCB Footprint Stock Check PRMC3-D5-D5-S
PRMC3-D5-D12-S 4.5 ~ 9 2.5 12/ -12 0.104/ -0.104 -- 3D Model PCB Footprint Stock Check PRMC3-D5-D12-S
PRMC3-D5-D15-S 4.5 ~ 9 2.5 15/ -15 0.083/ -0.083 -- 3D Model PCB Footprint Stock Check PRMC3-D5-D15-S
PRMC3-D12-S3-S 9 ~ 18 2.5 3.3 0.758 -- 3D Model PCB Footprint Stock Check PRMC3-D12-S3-S
PRMC3-D12-S5-S 9 ~ 18 3 5 0.6 -- 3D Model PCB Footprint Stock Check PRMC3-D12-S5-S
PRMC3-D12-S12-S 9 ~ 18 3 12 0.25 -- 3D Model PCB Footprint Stock Check PRMC3-D12-S12-S
PRMC3-D12-S15-S 9 ~ 18 3 15 0.2 -- 3D Model PCB Footprint Stock Check PRMC3-D12-S15-S
PRMC3-D12-D5-S 9 ~ 18 3 5/ -5 0.3/ -0.3 -- 3D Model PCB Footprint Stock Check PRMC3-D12-D5-S
PRMC3-D12-D12-S 9 ~ 18 3 12/ -12 0.125/ -0.125 -- 3D Model PCB Footprint Stock Check PRMC3-D12-D12-S
PRMC3-D12-D15-S 9 ~ 18 3 15/ -15 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PRMC3-D12-D15-S
PRMC3-D24-S3-S 18 ~ 36 2.5 3.3 0.758 -- 3D Model PCB Footprint Stock Check PRMC3-D24-S3-S
PRMC3-D24-S5-S 18 ~ 36 3 5 0.6 -- 3D Model PCB Footprint Stock Check PRMC3-D24-S5-S
PRMC3-D24-S9-S 18 ~ 36 3 9 0.333 -- 3D Model PCB Footprint Stock Check PRMC3-D24-S9-S
PRMC3-D24-S12-S 18 ~ 36 3 12 0.25 -- 3D Model PCB Footprint Stock Check PRMC3-D24-S12-S
PRMC3-D24-S15-S 18 ~ 36 3 15 0.2 -- 3D Model PCB Footprint Stock Check PRMC3-D24-S15-S
PRMC3-D24-S24-S 18 ~ 36 3 24 0.125 -- 3D Model PCB Footprint Stock Check PRMC3-D24-S24-S
PRMC3-D24-D5-S 18 ~ 36 3 5/ -5 0.3/ -0.3 -- 3D Model PCB Footprint Stock Check PRMC3-D24-D5-S
PRMC3-D24-D12-S 18 ~ 36 3 12/ -12 0.125/ -0.125 -- 3D Model PCB Footprint Stock Check PRMC3-D24-D12-S
PRMC3-D24-D15-S 18 ~ 36 3 15/ -15 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PRMC3-D24-D15-S
PRMC3-D48-S5-S 36 ~ 75 3 5 0.6 CE 3D Model PCB Footprint Stock Check PRMC3-D48-S5-S
PRMC3-D48-S12-S 36 ~ 75 3 12 0.25 CE 3D Model PCB Footprint Stock Check PRMC3-D48-S12-S
PRMC3-D48-S15-S 36 ~ 75 3 15 0.2 CE 3D Model PCB Footprint Stock Check PRMC3-D48-S15-S
PRMC3-D48-D5-S 36 ~ 75 3 5/ -5 0.3/ -0.3 CE 3D Model PCB Footprint Stock Check PRMC3-D48-D5-S
PRMC3-D48-D12-S 36 ~ 75 3 12/ -12 0.125/ -0.125 CE 3D Model PCB Footprint Stock Check PRMC3-D48-D12-S
PRMC3-D48-D15-S 36 ~ 75 3 15/ -15 0.1/ -0.1 CE 3D Model PCB Footprint Stock Check PRMC3-D48-D15-S

NEWS AND RESOURCES