Active

PRQE50W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQE50W-D Series
PRQE50W-D Series Alternate View

Overview

  • 50 W
  • 8:1 input range
  • Single regulated output
  • -40 to +105°C temperature range
  • Industry standard quarter brick package
  • Meets EN 50155 with external filter
  • Remote on/off control
  • Efficiency up to 91%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRQE50W-D series is a 50 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 91% efficiency, and an ultra-wide 8:1 input range. Ideal for railway, renewable energy, and industrial applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 36.83 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Sample Request RFQ
PRQE50W-E12-S12-D 9 ~ 75 50 12 4.17 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S15-D 9 ~ 75 50 15 3.33 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S24-D 9 ~ 75 49.9 24 2.08 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S28-D 9 ~ 75 50.1 28 1.79 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S48-D 9 ~ 75 50.4 48 1.05 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S12N-D 9 ~ 75 50 12 4.17 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S15N-D 9 ~ 75 50 15 3.33 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S24N-D 9 ~ 75 49.9 24 2.08 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S28N-D 9 ~ 75 50.1 28 1.79 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE50W-E12-S48N-D 9 ~ 75 50.4 48 1.05 CE, UL/cUL, UKCA Sample Request Request a Quote