Active

PRQE50W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQE50W-D Series
PRQE50W-D Series Alternate View

Overview

  • 50 W
  • 8:1 input range
  • Single regulated output
  • -40 to +105°C temperature range
  • Industry standard quarter brick package
  • Meets EN 50155 with external filter
  • Remote on/off control
  • Efficiency up to 91%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRQE50W-D series is a 50 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 91% efficiency, and an ultra-wide 8:1 input range. Ideal for railway, renewable energy, and industrial applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 36.83 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PRQE50W-E12-S12-D 9 ~ 75 50 12 4.17 CE, UL/cUL, UKCA 3D Model Stock Check PRQE50W-E12-S12-D Sample Request Request a Quote
PRQE50W-E12-S15-D 9 ~ 75 50 15 3.33 CE, UL/cUL, UKCA 3D Model Stock Check PRQE50W-E12-S15-D Sample Request Request a Quote
PRQE50W-E12-S24-D 9 ~ 75 49.9 24 2.08 CE, UL/cUL, UKCA 3D Model Stock Check PRQE50W-E12-S24-D Sample Request Request a Quote
PRQE50W-E12-S28-D 9 ~ 75 50.1 28 1.79 CE, UL/cUL, UKCA 3D Model Stock Check PRQE50W-E12-S28-D Sample Request Request a Quote
PRQE50W-E12-S48-D 9 ~ 75 50.4 48 1.05 CE, UL/cUL, UKCA 3D Model Stock Check PRQE50W-E12-S48-D Sample Request Request a Quote
PRQE50W-E12-S12N-D 9 ~ 75 50 12 4.17 CE, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
PRQE50W-E12-S15N-D 9 ~ 75 50 15 3.33 CE, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
PRQE50W-E12-S24N-D 9 ~ 75 49.9 24 2.08 CE, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
PRQE50W-E12-S28N-D 9 ~ 75 50.1 28 1.79 CE, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote
PRQE50W-E12-S48N-D 9 ~ 75 50.4 48 1.05 CE, UL/cUL, UKCA 3D Model -- Sample Request Request a Quote