Active

PSC150W Series

1/4 Brick Isolated Dc-Dc Converter

PSC150W Series
PSC150W Series Alternate View

Overview

  • 150 W
  • 12:1 Input Range
  • Single regulated output
  • -40 to +105°C temperature range
  • Industry standard quarter brick package
  • Baseplate cooling
  • Meets EN50155 railway standard

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PSC150W series is a 150 W, quarter brick dc-dc converter housed in a fully encapsulated case. These converters additionally offer EN 62368-1 certification, remote on/off control, baseplate cooling, and an ultra-wide 12:1 input range. The PSC150W series is ideally suited for renewable energy, industrial automation control, and railway applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    4200
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.9 x 36.8 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSC150W-110-S12 14 ~ 160 150 12 12.5 CE, UKCA 3D Model PCB Footprint Stock Check PSC150W-110-S12 Sample Request Request a Quote
PSC150W-110-S24 14 ~ 160 150 24 6.25 CE, UKCA 3D Model PCB Footprint Stock Check PSC150W-110-S24 Sample Request Request a Quote
PSC150W-110-S48 14 ~ 160 150 48 3.13 CE, UKCA 3D Model PCB Footprint Stock Check PSC150W-110-S48 Sample Request Request a Quote
PSC150W-110-S54 14 ~ 160 150 54 2.78 CE, UKCA 3D Model PCB Footprint Stock Check PSC150W-110-S54 Sample Request Request a Quote