Active

PST50W Series

Chassis Mount Isolated Dc-Dc Converter

PST50W Series
PST50W Series Alternate View
PST50W Series Open Frame
PST50W Series with Heatsink Alternate View
PST50W Series DIN-rail Underside View

Overview

  • 50 W
  • 8:1 input range
  • Single regulated output
  • IEC/EN 62368 Certified
  • Built-in EMI filter and baseplate
  • Wide operating temperature range (-40 to 105°C)
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PST50W series is a 50 W isolated output dc-dc converter offering 4200 Vdc isolation and an 8:1 input range. Housed in an encapsulated, chassis mount package, the series carries an extended operating temperature range of -40 up to +105°C, a built-in EMI filter and baseplate, and remote on/off control, making it a reliable option for EV charging, industrial, railway, and remote telecom applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    4200
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    4.6 x 2.4 x 1.46
  • Dimensions LxWxH (mm)
     
    116.8 x 61 x 37
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Under Voltage Lock Out
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PST50W-36-S12B 9.5 ~ 75 50 12 4.17 CE, UKCA 3D Model Stock Check PST50W-36-S12B Sample Request Request a Quote
PST50W-36-S15B 9.5 ~ 75 50 15 3.33 CE, UKCA 3D Model -- Sample Request Request a Quote
PST50W-36-S24B 9.5 ~ 75 50 24 2.08 CE, UKCA 3D Model Stock Check PST50W-36-S24B Sample Request Request a Quote
PST50W-36-S28B 9.5 ~ 75 50 28 1.79 CE, UKCA 3D Model -- Sample Request Request a Quote
PST50W-36-S48B 9.5 ~ 75 50 48 1.05 CE, UKCA 3D Model Stock Check PST50W-36-S48B Sample Request Request a Quote