Discontinued

PTK10-Q48 Series

20~72 Vdc Input Range, 10 W, Single/Dual Output

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
PTK10-Q48-S3 20 ~ 72 7.92 3.3 2.4
PTK10-Q48-S5 20 ~ 72 10 5 2
PTK10-Q48-S12 20 ~ 72 10.8 12 0.9
PTK10-Q48-S15 20 ~ 72 10.5 15 0.7
PTK10-Q48-D5 20 ~ 72 10 5/ -5 1/ 1
PTK10-Q48-D12 20 ~ 72 10.8 12/ -12 0.45/ 0.45
PTK10-Q48-D15 20 ~ 72 10.5 15/ -15 0.35/ 0.35