PYB10-DIN Series

DIN Rail Isolated Dc-Dc Converter

Overview

  • Single/dual regulated outputs
  • DIN Rail package
  • LED indicator for power on
  • 4:1 input range
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PYB10-DIN series is a high efficiency isolated dc-dc converter housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range and an operating temperature range of -40 to +85 °C, these DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8

Options

  • Remote on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
PYB10-Q24-S3-DIN 9 ~ 36 7.92 3.3 2.4 -- -- Stock Check PYB10-Q24-S3-DIN --
PYB10-Q24-S24-DIN 9 ~ 36 10 24 0.42 -- 3D Model Stock Check PYB10-Q24-S24-DIN Request a Quote
* Discontinued Model Recommended Replacement
PYB10-Q24-S3-DIN PDQE10-Q24-S3-DIN