The PYB10-DIN series is a high efficiency isolated dc-dc converter housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range and an operating temperature range of -40 to +85 °C, these DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||
---|---|---|---|---|---|---|---|---|
PYB10-Q24-S5-DIN | 9 ~ 36 | 10 | 5 | 2 | -- | |||
PYB10-Q24-S24-DIN | 9 ~ 36 | 10 | 24 | 0.42 | -- | |||
* Discontinued Model | Recommended Replacement | |||||||
PYB10-Q24-S5-DIN | PDQE10-Q24-S5-DIN | |||||||
PYB10-Q24-S5-DIN | PYBE10-Q24-S5 |